NEW TO LEESON
LEESON FLEX-IN-1™ General Purpose Motor, 3 & 3 HP, 3 Ph, 60 & 50 Hz, 208-230/460 & 190/380 V, 3600 & 3000 RPM, 56HC Frame, DP - FX03BK001
Part #:056T34D15652
Catalog #:FX03BK001
Model #:56T34D15652A
KEY FEATURES
- One FLEX-IN-1™ motor replaces 18 general purpose motors
- The patented FLEX-IN-1 motor is easily configured into three mounting styles: F1, F2 & F3
- Out-of-the-box motor with provisions for multiple kits*** - Adding SGR (shaft grounding ring) kit; Adding a brake kit; Adding a drip cover (ODP); Adding lint guard (TEFC).
- Inverter duty capable - 10:1 CT for TEFC - 2:1 CT for DP
- Combination mounting holes in base: 56/143 – Shorter base motor option and 56/56H/143/145 – Longer base motor option
- *** Kits sold separately. Light assembly required.
- LEESON® motors. Motors and solutions at our core™
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Nameplate Specifications
| Phase: | 3 | Output HP: | 3 & 3 Hp |
| Output KW: | 2.2 & 2.2 kW | Voltage: | 208-230/460 & 190/380 V |
| Speed: | 3450 & 2850 rpm | Service Factor: | 1.15 & 1.00 |
| Frame: | 56HC | Enclosure: | Drip Proof |
| Thermal Protection: | No Protection | Efficiency: | 87.5 & 84 % |
| Ambient Temperature: | 40 °C | Frequency: | 60 & 50 Hz |
| Current: | 8.2-7.6/3.8 & 8.8/4.4 A | Power Factor: | 83.5 |
| Duty: | Continuous | Insulation Class: | F |
| Design Code: | A | KVA Code: | M |
| Drive End Bearing Size: | 6203 | Opp Drive End Bearing Size: | 6203 |
| UL: | Recognized | CSA: | Y |
| CE: | Y | IP Code: | 22 |
| Number of Speeds: | 1 |
Technical Specifications
| Electrical Type: | Squirrel Cage Inverter Rated | Starting Method: | Line Or Inverter |
| Poles: | 2 | Rotation: | Reversible |
| Resistance Main: | 4.04 Ohms | Mounting: | Bolt-on Base |
| Motor Orientation: | Horizontal | Drive End Bearing: | Ball |
| Opp Drive End Bearing: | Ball | Frame Material: | Rolled Steel |
| Shaft Type: | NEMA 56 | Shaft Diameter: | 0.625 in |
| Assembly/Box Mounting: | F1 F2/F3 CAPABLE | Inverter Load: | VARIABLE 10:1 |
General Specifications
| UPC: | 691720115251 | Weight: | 43.00 LB |
| Packaged Length: | 16.12 IN | Packaged Width: | 10.25 IN |
| Packaged Height: | 8.12 IN | Country of Origin: | Mexico |
Speed Characteristics
| Curvepoint | Current (Amps) | Current (%) | Torque (ft-lbs) | Torque (%) | Speed (RPM) | Rated Output (KW) | Power Factor (%) | Rated Output (Hp) |
| 2/3 | 32.90 | 866.0 | 18.70 | 416.0 | 2,400 | 0.00 | 0.0 | 3.00 |
| Full Load | 3.80 | 100.0 | 4.50 | 100.0 | 3,510 | 2.53 | 83.5 | 3.00 |
| Locked-Rotor | 41.10 | 1,082.0 | 17.80 | 396.0 | 0 | 21.40 | 65.4 | 3.00 |
| No Load | 1.70 | 45.0 | 0.00 | 0.0 | 3,600 | 0.15 | 10.9 | 3.00 |
| Pull-Up | 40.40 | 1,063.0 | 15.70 | 349.0 | 255 | 21.40 | 67.4 | 3.00 |
| 1/3 | 39.00 | 1,026.0 | 15.10 | 336.0 | 1,200 | 0.00 | 0.0 | 3.00 |
| Break-Down | 29.80 | 784.0 | 23.20 | 516.0 | 2,310 | 19.60 | 82.5 | 3.00 |
Load Characteristics
| % of Rated Load | 0 % | 25 % | 50 % | 75 % | 100 % | 115 % | 125 % | 150 % |
| Current (Amps) | 1.70 | 2.00 | 2.50 | 3.10 | 3.80 | 4.30 | 4.60 | 5.50 |
| Rated Output (KW) | 0.15 | 0.70 | 1.29 | 1.90 | 2.53 | 2.92 | 3.19 | 3.87 |
| Efficiency (%) | 0.0 | 79.9 | 86.8 | 88.2 | 87.5 | 87.5 | 87.5 | 86.5 |
| Power Factor (%) | 10.9 | 44.3 | 65.7 | 77.3 | 83.5 | 86.0 | 87.0 | 88.8 |
| Speed (RPM) | 3,600 | 3,580 | 3,560 | 3,535 | 3,510 | 3,495 | 3,485 | 3,455 |
| Temp. Rise @ FL | 0.0 | 0.0 | 0.0 | 0.0 | 41.0 | 50.0 | 0.0 | 0.0 |
| Torque (ft-lbs) | 0.00 | 1.10 | 2.21 | 3.34 | 4.50 | 5.18 | 5.65 | 6.83 |

