LEESON General Purpose Motor, 3 & 3 HP, 3 Ph, 60 & 50 Hz, 230/460 & 190/380 V, 3600 & 3000 RPM, 145T Frame, DP - LM32731
Part #:LM32731
Catalog #:LM32731
Model #:SSD2B3T61
KEY FEATURES
- UL recognized component listing and CSA certification ensures the product is safe for use within a variety of applications.
- Premium efficiency promotes improved reliability.
- Heavy-duty, rolled steel construction ensures motor durability.
- Permanently lubricated sealed bearings extend the lifetime of the motor.
- LEESON® motors. Motors and solutions at our core™
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Nameplate Specifications
| Phase: | 3 | Output HP: | 3 & 3 Hp |
| Output KW: | 2.2 & 2.2 kW | Voltage: | 230/460 & 190/380 V |
| Speed: | 3490 & 2880 rpm | Service Factor: | 1.25 & 1.25 |
| Frame: | 145T | Enclosure: | Drip Proof |
| Thermal Protection: | No Protection | Efficiency: | 86.5 & 89.5 % |
| Ambient Temperature: | 40 °C | Frequency: | 60 & 50 Hz |
| Current: | 7.2/3.6 & 8.8/4.4 A | Power Factor: | 88 |
| Duty: | Continuous | Insulation Class: | F |
| Design Code: | B | KVA Code: | K |
| Drive End Bearing Size: | 6205 | Opp Drive End Bearing Size: | 6203 |
| UL: | Recognized | CSA: | Y |
| CE: | Y | IP Code: | 22 |
| Number of Speeds: | 1 |
Technical Specifications
| Electrical Type: | Squirrel Cage Induction Run | Starting Method: | Across The Line |
| Poles: | 2 | Rotation: | Reversible |
| Resistance Main: | 4.6 Ohms | Mounting: | Rigid Base |
| Motor Orientation: | Horizontal | Drive End Bearing: | Ball |
| Opp Drive End Bearing: | Ball | Frame Material: | Rolled Steel |
| Shaft Type: | T | Overall Length: | 12.70 in |
| Frame Length: | 7.75 in | Shaft Diameter: | 0.875 in |
| Shaft Extension: | 2.25 in | Assembly/Box Mounting: | F1 ONLY |
General Specifications
| UPC: | 691720002421 | Weight: | 42.00 LB |
| Packaged Length: | 14.44 IN | Packaged Width: | 10.44 IN |
| Packaged Height: | 10.88 IN | Country of Origin: | United States of America |
Speed Characteristics
| Curvepoint | Current (Amps) | Current (%) | Torque (ft-lbs) | Torque (%) | Speed (RPM) | Rated Output (KW) | Power Factor (%) | Rated Output (Hp) |
| Locked-Rotor | 30.90 | 851.0 | 15.20 | 293.0 | 0 | 17.01 | 0.0 | 3.00 |
| Break-Down | 22.86 | 630.0 | 17.90 | 346.0 | 2,180 | 14.52 | 0.0 | 3.00 |
| Full Load | 3.63 | 100.0 | 5.18 | 100.0 | 3,486 | 2.92 | 0.0 | 3.00 |
| Pull-Up | 29.10 | 802.0 | 14.30 | 276.0 | 260 | 16.76 | 0.0 | 3.00 |
Load Characteristics
| % of Rated Load | 0 % | 25 % | 50 % | 75 % | 100 % | 125 % | 150 % | 175 % | 200 % |
| Current (Amps) | 1.35 | 1.68 | 2.18 | 2.89 | 3.63 | 4.44 | 5.30 | 6.19 | 7.16 |
| Rated Output (KW) | 0.13 | 0.76 | 1.30 | 1.91 | 2.53 | 3.17 | 3.83 | 4.51 | 5.21 |
| Efficiency (%) | 0.0 | 81.0 | 87.4 | 88.6 | 88.4 | 87.6 | 86.1 | 84.6 | 82.7 |
| Power Factor (%) | 12.0 | 56.9 | 74.6 | 83.0 | 87.5 | 89.6 | 90.8 | 91.4 | 91.4 |
| Speed (RPM) | 3,599 | 3,574 | 3,553 | 3,530 | 3,503 | 3,475 | 3,442 | 3,409 | 3,371 |
| Temp. Rise @ FL | 0.0 | 0.0 | 0.0 | 0.0 | 36.0 | 0.0 | 0.0 | 0.0 | 0.0 |
| Torque (ft-lbs) | 0.00 | 1.20 | 2.30 | 3.40 | 4.50 | 5.60 | 6.80 | 7.90 | 9.00 |

