Century General Purpose Motor, 3/4-1/4 HP, 1 Ph, 60 Hz, 115 V, 1800 RPM, 56 Frame, ODP - C860
Part #:C860
Catalog #:C860
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Nameplate Specifications
| Phase: | 1 | Output HP: | 3/4-1/4 Hp |
| Output KW: | 0.56 kW | Voltage: | 115 V |
| Speed: | 1725/1140 rpm | Service Factor: | 1.25 |
| Frame: | 56 | Enclosure: | Open Drip Proof |
| Thermal Protection: | No Protection | Ambient Temperature: | 40 °C |
| Frequency: | 60 Hz | Current: | 7.6/5.3 A |
| Duty: | Continuous | Insulation Class: | B |
| UL: | Recognized | CSA: | Y |
| CE: | N | Number of Speeds: | 2 |
Technical Specifications
| Electrical Type: | Capacitor Start, Capacitor Run, Single Or Dual Voltage | Starting Method: | Across The Line |
| Poles: | 4/6 | Rotation: | Clockwise/Counterclockwise |
| Mounting: | Resilient Base | Drive End Bearing: | Ball |
| Opp Drive End Bearing: | Ball | Frame Material: | Rolled Steel |
| Shaft Type: | Keyed | Overall Length: | 12.19 in |
| Frame Length: | 6.38 in | Shaft Diameter: | 0.625 in |
| Shaft Extension: | 1.94 in |
General Specifications
| UPC: | 786674068590 | Weight: | 36.00 LB |
| Packaged Length: | 15.00 IN | Packaged Width: | 13.00 IN |
| Packaged Height: | 10.50 IN | HTC: | 8501.40.4040 |
| Country of Origin: | Mexico |

