Century General Purpose Motor, 3/4 HP, 1 Ph, 60 Hz, 115/230 V, 1800 RPM, 56None Frame, TENV - BLM156
Part #:BLM156
Catalog #:BLM156
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Nameplate Specifications
| Phase: | 1 | Output HP: | 3/4 Hp |
| Output KW: | 0.56 kW | Voltage: | 115/230 V |
| Speed: | 1725 rpm | Service Factor: | 1.25 |
| Frame: | 56None | Enclosure: | Totally Enclosed Non Ventilated |
| Thermal Protection: | No Protection | Ambient Temperature: | 40 °C |
| Frequency: | 60 Hz | Current: | 12.2/6.1 A |
| Duty: | S2-15 Minute | Insulation Class: | B |
| UL: | Recognized | CSA: | Y |
| CE: | N | Number of Speeds: | 1 |
Technical Specifications
| Electrical Type: | Capacitor Start Induction Run | Starting Method: | Across The Line |
| Poles: | 4 | Rotation: | Reversible |
| Mounting: | Rigid Base | Drive End Bearing: | Ball |
| Opp Drive End Bearing: | Ball | Frame Material: | Rolled Steel |
| Shaft Type: | Keyed | Overall Length: | 11.34 in |
| Frame Length: | 5.69 in | Shaft Diameter: | 0.625 in |
| Shaft Extension: | 2.5 in |
General Specifications
| UPC: | 786674014245 | Weight: | 29.00 LB |
| Packaged Length: | 17.00 IN | Packaged Width: | 11.00 IN |
| Packaged Height: | 11.00 IN | HTC: | 8501.40.4040 |
| Country of Origin: | Mexico |

