Century General Purpose Motor, 3/4 HP, 1 Ph, 60 Hz, 115/230 V, 3600 RPM, 48Z Frame, ODP - OKA1072
Part #:OKA1072
Catalog #:OKA1072
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Nameplate Specifications
| Phase: | 1 | Output HP: | 3/4 Hp |
| Output KW: | 0.56 kW | Voltage: | 115/230 V |
| Speed: | 3450 rpm | Service Factor: | 1.25 |
| Frame: | 48Z | Enclosure: | Open Drip Proof |
| Thermal Protection: | Automatic | Ambient Temperature: | 40 °C |
| Frequency: | 60 Hz | Current: | 9.6/4.8 A |
| Duty: | Continuous | Insulation Class: | A |
| UL: | Recognized | CSA: | Y |
| CE: | N | Number of Speeds: | 1 |
Technical Specifications
| Electrical Type: | Capacitor Start | Starting Method: | Across The Line |
| Poles: | 2 | Rotation: | Reversible |
| Mounting: | Rigid Base | Drive End Bearing: | Ball |
| Opp Drive End Bearing: | Ball | Frame Material: | Rolled Steel |
| Shaft Type: | Keyed | Overall Length: | 11.06 in |
| Frame Length: | 6.38 in | Shaft Diameter: | 0.625 in |
| Shaft Extension: | 1.53 in |
General Specifications
| UPC: | 786674027702 | Weight: | 23.00 LB |
| Packaged Length: | 14.00 IN | Packaged Width: | 8.00 IN |
| Packaged Height: | 8.50 IN | HTC: | 8501.40.4040 |
| Country of Origin: | Mexico |

