Century General Purpose Motor, 3/4 HP, 1 Ph, 60 Hz, 208-230 V, 1200 RPM, K56Y Frame, ODP - C024
Part #:C024
Catalog #:C024
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Nameplate Specifications
| Phase: | 1 | Output HP: | 3/4 Hp |
| Output KW: | 0.56 kW | Voltage: | 208-230 V |
| Speed: | 1075 rpm | Service Factor: | 1 |
| Frame: | K56Y | Enclosure: | Open Drip Proof |
| Thermal Protection: | Thermally Protected | Ambient Temperature: | 40 °C |
| Frequency: | 60 Hz | Current: | 6.0 A |
| Duty: | Continuous | Insulation Class: | B |
| UL: | Recognized | CSA: | Y |
| CE: | N | Number of Speeds: | 1 |
Technical Specifications
| Electrical Type: | Permanent Split Capacitor, Single Or Dual Voltage | Starting Method: | Across The Line |
| Poles: | 6 | Rotation: | Counterclockwise |
| Mounting: | Cushion Base | Drive End Bearing: | Ball |
| Opp Drive End Bearing: | Ball | Frame Material: | Rolled Steel |
| Shaft Type: | Flat | Overall Length: | 24.70 in |
| Frame Length: | 5.50 in | Shaft Diameter: | 0.665 in |
| Shaft Extension: | 7.5 in |
General Specifications
| UPC: | 786674014962 | Weight: | 37.00 LB |
| Packaged Length: | 28.00 IN | Packaged Width: | 12.00 IN |
| Packaged Height: | 10.00 IN | HTC: | 8501.40.4040 |
| Country of Origin: | Mexico |

