NEW TO LEESON
LEESON General Purpose Motor, 3 HP, 1 Ph, 60 Hz, 115/208-230 V, 3600 RPM, 182T Frame, TEFC - I206
Part #:182TBFR5301
Catalog #:I206
Model #:182TBFR5301AE
KEY FEATURES
- UL recognized component listing and CSA certification ensures the product is safe for use within a variety of applications.
- Continuous duty cycle design allows maximum operation at the rated power. specifications
- Heavy-duty, rolled steel construction ensures motor durability.
- Permanently lubricated sealed bearings extend the lifetime of the motor.
- Capacitor start design optimizes motor torque and efficiency performance.
- LEESON® motors. Motors and solutions at our core™
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Nameplate Specifications
| Phase: | 1 | Output HP: | 3 Hp |
| Output KW: | 2.2 kW | Voltage: | 115/208-230 V |
| Speed: | 3520 rpm | Service Factor: | 1.0 |
| Frame: | 182T | Enclosure: | Totally Enclosed Fan Cooled |
| Thermal Protection: | No Protection | Efficiency: | 81.5 % |
| Ambient Temperature: | 40 °C | Frequency: | 60 Hz |
| Current: | 24.6/13.9-12.3 A | Power Factor: | 97 |
| Duty: | Continuous | Insulation Class: | B |
| Design Code: | L | KVA Code: | H |
| Drive End Bearing Size: | 6206 | Opp Drive End Bearing Size: | 6203 |
| UL: | Recognized | CSA: | Y |
| CE: | Y | IP Code: | 43 |
| Number of Speeds: | 1 |
Technical Specifications
| Electrical Type: | Capacitor Start Capacitor Run | Starting Method: | Across The Line |
| Poles: | 2 | Rotation: | Selective Counterclockwise |
| Resistance Main: | 0 Ohms | Mounting: | Rigid Base |
| Motor Orientation: | Horizontal | Drive End Bearing: | Ball |
| Opp Drive End Bearing: | Ball | Frame Material: | Rolled Steel |
| Shaft Type: | T | Overall Length: | 16.15 in |
| Frame Length: | 10.06 in | Shaft Diameter: | 1.125 in |
| Shaft Extension: | 2.78 in | Assembly/Box Mounting: | F1 ONLY |
General Specifications
| UPC: | 722856008824 | Weight: | 57.00 LB |
| Packaged Length: | 19.31 IN | Packaged Width: | 11.19 IN |
| Packaged Height: | 9.75 IN | HTC: | 8501.40.6040 |
| Country of Origin: | Mexico |
Speed Characteristics
| Curvepoint | Current (Amps) | Current (%) | Torque (ft-lbs) | Torque (%) | Speed (RPM) | Rated Output (KW) | Power Factor (%) | Rated Output (Hp) |
| Locked-Rotor | 90.00 | 0.0 | 9.40 | 0.0 | 0 | 16.20 | 0.0 | 3.00 |
| Pull-Up | 92.80 | 0.0 | 8.60 | 0.0 | 214 | 16.00 | 0.0 | 3.00 |
| Break-Down | 53.90 | 0.0 | 12.60 | 0.0 | 3,114 | 10.60 | 0.0 | 3.00 |
Load Characteristics
| % of Rated Load | 0 % | 25 % | 50 % | 75 % | 100 % | 125 % | 150 % | 175 % | 200 % |
| Current (Amps) | 2.40 | 4.30 | 6.80 | 9.50 | 12.30 | 15.50 | 19.00 | 23.00 | 27.70 |
| Rated Output (KW) | 0.40 | 0.90 | 1.48 | 2.10 | 2.74 | 3.42 | 4.17 | 5.00 | 6.00 |
| Efficiency (%) | 0.0 | 61.0 | 75.0 | 80.0 | 81.5 | 81.6 | 80.0 | 78.0 | 74.0 |
| Power Factor (%) | 68.0 | 90.0 | 94.8 | 96.0 | 97.0 | 96.5 | 95.7 | 95.0 | 94.0 |
| Speed (RPM) | 3,600 | 3,580 | 3,564 | 3,545 | 3,520 | 3,500 | 3,474 | 3,440 | 3,390 |
| Temp. Rise @ FL | 0.0 | 0.0 | 0.0 | 0.0 | 80.0 | 0.0 | 0.0 | 0.0 | 0.0 |
| Torque (ft-lbs) | 0.00 | 1.10 | 2.20 | 3.30 | 4.50 | 5.60 | 6.80 | 8.00 | 9.30 |

