NEW TO LEESON
LEESON General Purpose Motor, 3 HP, 1 Ph, 60 Hz, 230 V, 3600 RPM, 56C Frame, DP - C1270A
Part #:056B34D15538
Catalog #:C1270A
Model #:56B34D15538A
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Nameplate Specifications
| Phase: | 1 | Output HP: | 3 Hp |
| Output KW: | 2.2 kW | Voltage: | 230 V |
| Speed: | 3450 rpm | Service Factor: | 1.15 |
| Frame: | 56C | Enclosure: | Drip Proof |
| Thermal Protection: | Manual | Efficiency: | 84.1 % |
| Ambient Temperature: | 40 °C | Frequency: | 60 Hz |
| Current: | 11.6 A | Power Factor: | 99 |
| Duty: | Continuous | Insulation Class: | F |
| Design Code: | L | KVA Code: | F |
| Drive End Bearing Size: | 6203 | Opp Drive End Bearing Size: | 6203 |
| UL: | Recognized | CSA: | Y |
| CE: | Y | IP Code: | 22 |
| Number of Speeds: | 1 |
Technical Specifications
| Electrical Type: | Capacitor Start Capacitor Run | Starting Method: | Across The Line |
| Poles: | 2 | Rotation: | Selective Counterclockwise |
| Resistance Main: | .72 Ohms | Mounting: | Rigid Base |
| Motor Orientation: | Horizontal | Drive End Bearing: | Ball |
| Opp Drive End Bearing: | Ball | Frame Material: | Rolled Steel |
| Shaft Type: | NEMA 56 | Overall Length: | 13.75 in |
| Shaft Diameter: | 0.625 in | Shaft Extension: | 2.06 in |
| Assembly/Box Mounting: | F1 ONLY |
General Specifications
| UPC: | 722856081889 | Weight: | 45.00 LB |
| Packaged Length: | 13.00 IN | Packaged Width: | 9.00 IN |
| Packaged Height: | 10.00 IN | Country of Origin: | Mexico |
Speed Characteristics
| Curvepoint | Current (Amps) | Current (%) | Torque (ft-lbs) | Torque (%) | Speed (RPM) | Rated Output (KW) | Power Factor (%) | Rated Output (Hp) |
| Break-Down | 69.60 | 600.0 | 16.64 | 370.0 | 3,015 | 15.36 | 96.0 | 3.00 |
| Locked-Rotor | 78.50 | 677.0 | 8.30 | 184.0 | 0 | 0.00 | 0.0 | 3.00 |
| Pull-Up | 0.00 | 0.0 | 7.33 | 163.0 | 0 | 0.00 | 0.0 | 3.00 |
| Full Load | 11.60 | 100.0 | 4.50 | 100.0 | 3,510 | 2.68 | 99.0 | 3.00 |
Load Characteristics
| % of Rated Load | 0 % | 25 % | 50 % | 75 % | 100 % | 115 % |
| Current (Amps) | 2.64 | 3.90 | 6.21 | 8.70 | 11.60 | 13.20 |
| Rated Output (KW) | 0.55 | 0.85 | 1.40 | 1.98 | 2.68 | 3.07 |
| Efficiency (%) | 0.0 | 67.0 | 81.5 | 85.0 | 84.1 | 84.0 |
| Power Factor (%) | 0.0 | 95.0 | 99.0 | 99.0 | 99.0 | 99.0 |
| Speed (RPM) | 3,585 | 3,570 | 3,545 | 3,515 | 3,510 | 3,500 |
| Temp. Rise @ FL | 0.0 | 0.0 | 0.0 | 0.0 | 105.0 | 0.0 |
| Torque (ft-lbs) | 0.00 | 1.13 | 2.27 | 4.00 | 4.50 | 5.20 |

