LEESON General Purpose Motor, 3 HP, 3 Ph, 60 Hz, 230/460 V, 3600 RPM, 56HC Frame, TEFC - 119418.00
Part #:119418.00
Catalog #:119418.00
Model #:C6T34FK133A
KEY FEATURES
- UL recognized component listing and CSA certification ensures the product is safe for use within a variety of applications.
- Continuous duty cycle design allows maximum operation at the rated power specifications.
- Class B or F Insulation protects motor for a maximum temperature rating.
- Permanently lubricated, double-sealed bearings extend the lifetime of the motor.
- LEESON® motors. Motors and solutions at our core™
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Nameplate Specifications
| Phase: | 3 | Output HP: | 3 Hp |
| Output KW: | 2.2 kW | Voltage: | 230/460 V |
| Speed: | 3490 rpm | Service Factor: | 1.15 |
| Frame: | 56HC | Enclosure: | Totally Enclosed Fan Cooled |
| Thermal Protection: | No Protection | Efficiency: | 86.5 % |
| Ambient Temperature: | 40 °C | Frequency: | 60 Hz |
| Current: | 8.0/4.0 A | Power Factor: | 86 |
| Duty: | Continuous | Insulation Class: | F |
| Design Code: | B | KVA Code: | N |
| Drive End Bearing Size: | 6203 | Opp Drive End Bearing Size: | 6203 |
| UL: | Recognized | CSA: | Y |
| CE: | N | IP Code: | 43 |
| Number of Speeds: | 1 |
Technical Specifications
| Electrical Type: | Squirrel Cage Induction Run | Starting Method: | Across The Line |
| Poles: | 2 | Rotation: | Reversible |
| Resistance Main: | 3.83 Ohms | Mounting: | Rigid Base |
| Motor Orientation: | Horizontal | Drive End Bearing: | Ball |
| Opp Drive End Bearing: | Ball | Frame Material: | Rolled Steel |
| Shaft Type: | NEMA 56 | Overall Length: | 13.48 in |
| Frame Length: | 8.00 in | Shaft Diameter: | 0.625 in |
| Shaft Extension: | 1.88 in | Assembly/Box Mounting: | F1 ONLY |
General Specifications
| UPC: | 691720044414 | Weight: | 57.00 LB |
| Packaged Length: | 19.50 IN | Packaged Width: | 10.44 IN |
| Packaged Height: | 10.88 IN | Country of Origin: | United States of America |
Speed Characteristics
| Curvepoint | Current (Amps) | Current (%) | Torque (ft-lbs) | Torque (%) | Speed (RPM) | Rated Output (KW) | Power Factor (%) | Rated Output (Hp) |
| Pull-Up | 0.00 | 0.0 | 17.50 | 389.0 | 0 | 0.00 | 0.0 | 3.00 |
| Break-Down | 0.00 | 0.0 | 20.83 | 463.0 | 2,400 | 0.00 | 0.0 | 3.00 |
| Locked-Rotor | 41.00 | 1,025.0 | 17.97 | 399.0 | 0 | 0.00 | 0.0 | 3.00 |
| Full Load | 4.00 | 100.0 | 4.50 | 100.0 | 3,506 | 0.00 | 0.0 | 3.00 |
Load Characteristics
| % of Rated Load | 0 % | 25 % | 50 % | 75 % | 100 % | 115 % | 125 % | 150 % |
| Current (Amps) | 1.90 | 2.00 | 2.50 | 3.10 | 4.00 | 4.35 | 4.70 | 5.50 |
| Rated Output (KW) | 0.27 | 0.75 | 1.35 | 1.96 | 2.60 | 2.97 | 3.24 | 3.92 |
| Efficiency (%) | 0.0 | 74.3 | 83.2 | 85.6 | 86.9 | 86.8 | 86.4 | 85.6 |
| Power Factor (%) | 17.8 | 47.2 | 67.6 | 79.2 | 81.0 | 86.2 | 86.5 | 89.5 |
| Speed (RPM) | 3,596 | 3,578 | 3,557 | 3,532 | 3,506 | 3,496 | 3,481 | 3,454 |
| Temp. Rise @ FL | 0.0 | 0.0 | 0.0 | 0.0 | 60.0 | 0.0 | 0.0 | 0.0 |
| Torque (ft-lbs) | 0.00 | 1.10 | 2.22 | 3.34 | 4.50 | 5.20 | 5.66 | 6.84 |

