NEW TO LEESON
LEESON General Purpose Motor, 4 HP, 3 Ph, 60 Hz, 208-230/460 V, 56C Frame, TEFC - 056T34F5688
Part #:056T34F5688
Catalog #:056T34F5688
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Nameplate Specifications
| Phase: | 3 | Output HP: | 4 Hp |
| Output KW: | 3.0 kW | Voltage: | 208-230/460 V |
| Speed: | 3450 rpm | Service Factor: | 1 |
| Frame: | 56C | Enclosure: | Totally Enclosed Fan Cooled |
| Thermal Protection: | No Protection | Efficiency: | 86.5 % |
| Ambient Temperature: | 40 °C | Frequency: | 60 Hz |
| Current: | 11.6-10.6/5.3 A | Power Factor: | 82.5 |
| Duty: | Continuous | Insulation Class: | F |
| Design Code: | B | KVA Code: | M |
| Drive End Bearing Size: | 6205 | Opp Drive End Bearing Size: | 6203 |
| UL: | Recognized | CSA: | Y |
| CE: | N | IP Code: | 43 |
| Number of Speeds: | 1 |
Technical Specifications
| Electrical Type: | Squirrel Cage Induction Run | Starting Method: | Across The Line |
| Poles: | 2 | Rotation: | Reversible |
| Resistance Main: | 3 Ohms | Mounting: | Round |
| Motor Orientation: | Horizontal | Drive End Bearing: | Ball |
| Opp Drive End Bearing: | Ball | Frame Material: | Rolled Steel |
| Shaft Type: | NEMA 56 | Assembly/Box Mounting: | F1 ONLY |
General Specifications
| Weight: | 53.00 LB | Country of Origin: | Mexico |
Speed Characteristics
| Curvepoint | Current (Amps) | Current (%) | Torque (ft-lbs) | Torque (%) | Speed (RPM) | Rated Output (KW) | Power Factor (%) | Rated Output (Hp) |
| Break-Down | 37.70 | 711.0 | 31.00 | 517.0 | 2,445 | 82.0 | 4.00 | |
| 2/3 | 44.00 | 830.0 | 27.50 | 458.0 | 1,500 | 4.00 | ||
| Full Load | 5.30 | 100.0 | 6.00 | 100.0 | 3,510 | 4.00 | ||
| Locked-Rotor | 56.00 | 1,057.0 | 24.80 | 413.0 | 0 | 68.0 | 4.00 | |
| Pull-Up | 48.00 | 906.0 | 25.50 | 425.0 | 1,000 | 4.00 | ||
| No Load | 2.50 | 47.0 | 0.00 | 0.0 | 3,600 | 4.00 | ||
| 1/3 | 52.00 | 981.0 | 23.20 | 387.0 | 285 | 4.00 |
Load Characteristics
| % of Rated Load | 0 % | 25 % | 50 % | 75 % | 100 % | 115 % | 125 % |
| Current (Amps) | 2.50 | 2.90 | 3.40 | 4.30 | 5.30 | 5.60 | 6.30 |
| Rated Output (KW) | 0.25 | 1.00 | 1.70 | 2.60 | 3.50 | 4.00 | 4.30 |
| Efficiency (%) | 0.0 | 78.0 | 82.0 | 85.5 | 86.5 | 86.5 | 86.5 |
| Power Factor (%) | 11.0 | 43.0 | 61.0 | 75.5 | 82.5 | 85.5 | 86.5 |
| Speed (RPM) | 3,600 | 3,575 | 3,550 | 3,530 | 3,510 | 3,490 | 3,475 |
| Temp. Rise @ FL | 0.0 | 0.0 | 0.0 | 0.0 | 75.0 | 100.0 | 0.0 |
| Torque (ft-lbs) | 0.00 | 1.50 | 3.00 | 4.50 | 6.00 | 7.00 | 7.50 |

