Product Not Available
As part of the divestiture of the Industrial Motors & Generators Business, this product is no longer available from Regal Rexnord.
Century General Purpose Motor, 5 HP, 1 Ph, 60 Hz, 208-230 V, 1800 RPM, 184T Frame, ODP - V209M2
Part #:V209M2
Catalog #:V209M2
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Nameplate Specifications
| Phase: | 1 | Output HP: | 5 Hp |
| Output KW: | 3.7 kW | Voltage: | 208-230 V |
| Speed: | 1750 rpm | Service Factor: | 1.15 |
| Frame: | 184T | Enclosure: | Open Drip Proof |
| Thermal Protection: | No Protection | Efficiency: | 84 % |
| Ambient Temperature: | 40 °C | Frequency: | 60 Hz |
| Current: | 22-20 A | Duty: | Continuous |
| Insulation Class: | F | UL: | Recognized |
| CSA: | Y | CE: | Y |
| Number of Speeds: | 1 |
Technical Specifications
| Electrical Type: | Capacitor Start Capacitor Run | Starting Method: | Across The Line |
| Poles: | 4 | Rotation: | Counterclockwise |
| Mounting: | Rigid Base | Drive End Bearing: | Ball |
| Opp Drive End Bearing: | Ball | Frame Material: | Rolled Steel |
| Shaft Type: | Keyed | Overall Length: | 16.19 in |
| Frame Length: | 11.00 in | Shaft Diameter: | 1.125 in |
| Shaft Extension: | 2.81 in |
General Specifications
| UPC: | 786674066718 | Weight: | 90.00 LB |
| Packaged Length: | 17.94 IN | Packaged Width: | 13.06 IN |
| Packaged Height: | 12.88 IN | Country of Origin: | Mexico |
Speed Characteristics
| Curvepoint | Current (Amps) | Current (%) | Torque (ft-lbs) | Torque (%) | Speed (RPM) | Rated Output (KW) | Power Factor (%) | Rated Output (Hp) |
| Pull-Up | 133.20 | 605.0 | 29.30 | 195.0 | 200 | 26.75 | 87.3 | 5.00 |
| Break-Down | 74.30 | 338.0 | 39.00 | 260.0 | 1,550 | 16.18 | 75.7 | 5.00 |
| Locked-Rotor | 131.50 | 598.0 | 34.90 | 233.0 | 0 | 26.75 | 87.3 | 5.00 |
| Full Load | 22.00 | 100.0 | 15.00 | 100.0 | 1,750 | 4.42 | 98.0 | 5.00 |
Load Characteristics
| % of Rated Load | 0 % | 25 % | 50 % | 75 % | 100 % | 115 % | 125 % | 150 % |
| Current (Amps) | 2.90 | 6.50 | 10.60 | 14.85 | 20.00 | 22.90 | 24.90 | 30.40 |
| Rated Output (KW) | 0.50 | 1.36 | 2.30 | 3.30 | 4.42 | 5.10 | 5.58 | 6.81 |
| Efficiency (%) | 0.0 | 68.4 | 80.8 | 84.3 | 84.0 | 83.4 | 83.1 | 81.8 |
| Power Factor (%) | 75.0 | 91.0 | 94.3 | 96.6 | 98.0 | 96.8 | 97.3 | 97.3 |
| Speed (RPM) | 1,800 | 1,785 | 1,775 | 1,765 | 1,750 | 1,740 | 1,735 | 1,718 |
| Temp. Rise @ FL | 0.0 | 0.0 | 0.0 | 0.0 | 60.0 | 75.0 | 0.0 | 0.0 |
| Torque (ft-lbs) | 0.00 | 3.67 | 7.37 | 11.10 | 15.00 | 17.20 | 18.80 | 22.82 |

