FASCO 1/150 HP C-Frame / Skeleton Motor, 3000 RPM, 120 Volts, OAO - K1550
Part #:K1550
Catalog #:K1550
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Nameplate Specifications
| Phase: | 1 | Output HP: | 1/150 Hp |
| Output KW: | 0.01 kW | Voltage: | 120 V |
| Speed: | 3000 rpm | Service Factor: | 1 |
| Frame: | C-FRAME | Enclosure: | Open Air Over |
| Thermal Protection: | Thermally Protected | Ambient Temperature: | 40 °C |
| Frequency: | 60 Hz | Current: | .92 A |
| Duty: | Continuous Air Over | Insulation Class: | B |
| UL: | Recognized | CSA: | Y |
| CE: | N | Number of Speeds: | 1 |
Technical Specifications
| Electrical Type: | Shaded Pole | Starting Method: | Across The Line |
| Poles: | 2 | Rotation: | Counterclockwise Shaft End |
| Mounting: | Extended Studs | Drive End Bearing: | Sleeve |
| Opp Drive End Bearing: | Sleeve | Frame Material: | Steel |
| Shaft Type: | Flat | Frame Length: | 1.64 in |
| Shaft Diameter: | 0.217 in | Shaft Extension: | 1.624 in |
General Specifications
| UPC: | 818508024837 | Weight: | 1.81 LB |
| Packaged Length: | 5.88 IN | Packaged Width: | 7.25 IN |
| Packaged Height: | 5.63 IN | HTC: | 8501.10.4020 |
| Country of Origin: | Mexico |

