FASCO 1/200 HP C-Frame / Skeleton Motor, 3000 RPM, 208/230 Volts, , OAO - K628
Part #:K628
Catalog #:K628
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Nameplate Specifications
| Phase: | 1 | Output HP: | 1/200 Hp |
| Output KW: | 0.01 kW | Voltage: | 208/230 V |
| Speed: | 3000 rpm | Service Factor: | 1 |
| Frame: | C-FRAME | Enclosure: | Open Enclosed |
| Thermal Protection: | Impedance | Ambient Temperature: | 40 °C |
| Frequency: | 60 Hz | Current: | .25 A |
| Duty: | Air Over | Insulation Class: | B |
| UL: | Recognized | CSA: | N |
| CE: | N | Number of Speeds: | 1 |
Technical Specifications
| Electrical Type: | Shaded Pole | Starting Method: | Across The Line |
| Poles: | 2 | Rotation: | Clockwise |
| Mounting: | Bracket | Drive End Bearing: | Sleeve |
| Opp Drive End Bearing: | Sleeve | Frame Material: | Na |
| Shaft Type: | Round | Overall Length: | 5.46 in |
| Shaft Diameter: | 0.250 in | Shaft Extension: | 1.50 in |
General Specifications
| UPC: | 818508021713 | Weight: | 2.80 LB |
| Packaged Length: | 7.50 IN | Packaged Width: | 5.63 IN |
| Packaged Height: | 5.75 IN | Country of Origin: | Mexico |

