FASCO 1/240 HP C-Frame / Skeleton Motor, 3000 RPM, 120 Volts, OAO - K1574
Part #:K1574
Catalog #:K1574
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Nameplate Specifications
| Phase: | 1 | Output HP: | 1/240 Hp |
| Output KW: | 0.00 kW | Voltage: | 120 V |
| Speed: | 3000 rpm | Service Factor: | 1 |
| Frame: | C-FRAME | Enclosure: | Open Air Over |
| Thermal Protection: | Impedance | Ambient Temperature: | 40 °C |
| Frequency: | 60 Hz | Current: | 0.43 A |
| Duty: | Continuous Air Over | Insulation Class: | B |
| UL: | Recognized | CSA: | Y |
| CE: | N | Number of Speeds: | 1 |
Technical Specifications
| Electrical Type: | Shaded Pole | Starting Method: | Across The Line |
| Poles: | 2 | Rotation: | Clockwise Shaft End |
| Mounting: | Bracket | Drive End Bearing: | Sleeve |
| Opp Drive End Bearing: | Sleeve | Frame Material: | Steel |
| Shaft Type: | Special Extension | Frame Length: | 1.39 in |
| Shaft Diameter: | 0.181 in | Shaft Extension: | 0.95 in |
General Specifications
| UPC: | 818508024806 | Weight: | 1.60 LB |
| Packaged Length: | 6.38 IN | Packaged Width: | 5.69 IN |
| Packaged Height: | 5.25 IN | Country of Origin: | Mexico |

