A2L COMPLIANT
For more information on A2L Compliant,
click here.
Genteq Condenser Fan Motor, 1/12 HP, 1 Ph, 60/50 Hz, 115 V, 1550 RPM, 1 Speed, 42 Frame, CLOSEDAO - 2927
Part #:2927
Catalog #:2927
Model #:5KCP29FG3405S
KEY FEATURES
- Commercial Condensing Unit - Space Heater - Unit Heaters and Cooler Motor
- 5" Diameter - 42 Frame
- Permanent Split Capacitor (PSC); Capacitor Required: 5 Mfd-370 Volts (Supplied with Motor)
- Thermally Protected
- Class B Insulation, 40°C Ambient
- Sleeve Bearing
- 3/8" Diameter Shaft with Flat
- 12" Leads
- Exended Clampbolts Opposite Shaft End, Resilient Ring
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Nameplate Specifications
| Phase: | 1 | Output HP: | 1/12 Hp |
| Voltage: | 115 V | Speed: | 1550 rpm |
| Service Factor: | 1 | Frame: | 42 |
| Enclosure: | Totally Enclosed Air Over | Thermal Protection: | Thermally Protected |
| Ambient Temperature: | 40 °C | Frequency: | 60/50 Hz |
| Current: | 1.60 A | Duty: | Continuous Air Over |
| Insulation Class: | B | UL: | Recognized |
| CSA: | Y | CE: | N |
| A2L Status: | A2L Compliant | Number of Speeds: | 1 |
Technical Specifications
| Electrical Type: | Permanent Split Capacitor | Poles: | 4 |
| Rotation: | Counterclockwise/Clockwise | Mounting: | Resilient Rings |
| Motor Orientation: | Hor | Drive End Bearing: | Sleeve |
| Opp Drive End Bearing: | Sleeve | Frame Material: | Rolled Steel |
| Shaft Type: | Flat | Overall Length: | 7.95 in |
| Frame Length: | 5.16 in | Shaft Diameter: | 0.370 in |
| Shaft Extension: | 1.50 in |
General Specifications
| UPC: | 815585023418 | Weight: | 10.20 LB |
| Packaged Length: | 14.12 IN | Packaged Width: | 6.38 IN |
| Packaged Height: | 6.50 IN |

