A2L COMPLIANT
For more information on A2L Compliant,
click here.
Genteq Condenser Fan Motor, 1/2 HP, 1 Ph, 60/50 Hz, 208-230 V, 1625 RPM, 2 Speed, 48 Frame, CLOSEDAO - 3C003
Part #:3C003
Catalog #:3C003
Model #:5KCP39PGU961S
KEY FEATURES
- Condenser Fan Motor
- 5.6" Diameter - 48 Frame
- Permanent Split Capacitor (PSC); Capacitor Required: 7.5 Mfd-370 Volts (Not Supplied with Motor)
- Thermally Protected
- Totally Enclosed Air Over
- Class B Insulation, 70°C Ambient
- Ball Bearing
- 1/2" Diameter Shaft with Double Flat
- 48" Leads
- Extended Clampbolts, Mounting Holes in shell, Belly Band Mount (Belly Band Not Included)
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Nameplate Specifications
| Phase: | 1 | Output HP: | 1/2 Hp |
| Output KW: | 0.37 kW | Voltage: | 208-230 V |
| Speed: | 1625 rpm | Service Factor: | 1 |
| Frame: | 48 | Enclosure: | Totally Enclosed Air Over |
| Thermal Protection: | Thermally Protected | Ambient Temperature: | 70 °C |
| Frequency: | 60/50 Hz | Current: | 2.50 A |
| Duty: | Continuous Air Over | Insulation Class: | B |
| UL: | Recognized | CSA: | Y |
| CE: | N | A2L Status: | A2L Compliant |
| Number of Speeds: | 2 |
Technical Specifications
| Electrical Type: | Permanent Split Capacitor | Poles: | 4 |
| Rotation: | Counterclockwise/Clockwise | Mounting: | Round Belly Band |
| Motor Orientation: | Any | Drive End Bearing: | Ball |
| Opp Drive End Bearing: | Ball | Frame Material: | Rolled Steel |
| Shaft Type: | Double Flat | Overall Length: | 12.71 in |
| Frame Length: | 5.07 in | Shaft Diameter: | 0.500 in |
| Shaft Extension: | 6.50 in |
General Specifications
| UPC: | 815585020943 | Weight: | 18.14 LB |
| Packaged Length: | 15.00 IN | Packaged Width: | 6.04 IN |
| Packaged Height: | 6.02 IN |

