A2L CERTIFIED
For more information on A2L Certified, click here.
POPULAR
Century HEATMASTER® Condenser Fan Motor, 1/2 HP, 1 Ph, 60 Hz, 460 V, 1075 RPM, 1 Speed, 48 Frame, TEAO - FEH1056SF
Part #:FEH1056SF
Catalog #:FEH1056SF
KEY FEATURES
- HeatMaster - Condenser Fan - Heat Pump - Refrigeration Motor
- 5.6" Diameter - 48 Frame
- Permanent Split Capacitor (PSC); Capacitor Required: 10 Mfd-370 Volts (Not Supplied with Motor)
- Thermally Protected
- Totally Enclosed Air Over
- Class F Insulation, 70°C Ambient
- Ball Bearing
- 1/2" Diameter Shaft with Double Flat
- 48" Leads
- Extended Studs Shaft End and Lead End, Mounting Holes in Shell, Belly Band Mount (Belly Band Not Included)
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Nameplate Specifications
| Phase: | 1 | Output HP: | 1/2 Hp |
| Output KW: | 0.37 kW | Voltage: | 460 V |
| Speed: | 1075 rpm | Service Factor: | 1 |
| Frame: | 48 | Enclosure: | Totally Enclosed Air Over |
| Thermal Protection: | Automatic | Efficiency: | 70.6 % |
| Ambient Temperature: | 70 °C | Frequency: | 60 Hz |
| Current: | 1.5 A | Duty: | Air Over |
| Insulation Class: | F | UL: | Recognized |
| CSA: | Y | CE: | N |
| A2L Status: | A2L Certified | Number of Speeds: | 1 |
Technical Specifications
| Electrical Type: | Permanent Split Capacitor | Starting Method: | Across The Line |
| Poles: | 6 | Rotation: | Reversible |
| Mounting: | Extended Studs | Motor Orientation: | Any |
| Drive End Bearing: | Ball | Opp Drive End Bearing: | Ball |
| Frame Material: | Rolled Steel | Shaft Type: | Double Flat |
| Overall Length: | 12.99 in | Frame Length: | 5.00 in |
| Shaft Diameter: | 0.500 in | Shaft Extension: | 6.5 in |
General Specifications
| UPC: | 786674020994 | Weight: | 19.00 LB |
| Packaged Length: | 15.55 IN | Packaged Width: | 6.45 IN |
| Packaged Height: | 6.81 IN | HTC: | 8501.40.4040 |
| Country of Origin: | India |

