A2L COMPLIANT
For more information on A2L Compliant,
click here.
Century Condenser Fan Motor, 1/2 HP, 1 Ph, 60 Hz, 575 V, 1100 RPM, 1 Speed, 48 Frame, TEAO - 5FE1056SV1
Part #:5FE1056SV1
Catalog #:5FE1056SV1
KEY FEATURES
- Condenser Fan - Heat Pump - Refrigeration Motor
- 5.6" Diameter - 48 Frame
- Permanent Split Capacitor (PSC); Capacitor Required: 10 Mfd-370 Volts (Not Supplied with Motor)
- Thermally Protected
- Totally Enclosed Air Over
- Class B Insulation, 60°C Ambient
- Ball Bearing
- 1/2" Diameter Shaft with Flat
- 48" Leads
- Extended Studs Shaft End and Lead End, Mounting Holes in Shell
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Nameplate Specifications
| Phase: | 1 | Output HP: | 1/2 Hp |
| Output KW: | 0.37 kW | Voltage: | 575 V |
| Speed: | 1100 rpm | Service Factor: | 1 |
| Frame: | 48Y | Enclosure: | Totally Enclosed Air Over |
| Thermal Protection: | Automatic | Efficiency: | 68.3 % |
| Ambient Temperature: | 60 °C | Frequency: | 60 Hz |
| Current: | 1.3 A | Duty: | Air Over |
| Insulation Class: | B | UL: | Recognized |
| CSA: | Y | CE: | N |
| A2L Status: | A2L Compliant | Number of Speeds: | 1 |
Technical Specifications
| Electrical Type: | Permanent Split Capacitor | Starting Method: | Across The Line |
| Poles: | 6 | Rotation: | Reversible |
| Mounting: | Extended Studs | Motor Orientation: | Any |
| Drive End Bearing: | Ball | Opp Drive End Bearing: | Ball |
| Frame Material: | Rolled Steel | Shaft Type: | Flat |
| Overall Length: | 12.67 in | Frame Length: | 5.00 in |
| Shaft Diameter: | 0.500 in | Shaft Extension: | 6.5 in |
General Specifications
| UPC: | 786674073426 | Weight: | 19.32 LB |
| Packaged Length: | 15.55 IN | Packaged Width: | 6.45 IN |
| Packaged Height: | 6.81 IN | HTC: | 8501.40.4040 |
| Country of Origin: | India |

