A2L CERTIFIED
For more information on A2L Certified, click here.
POPULAR
Century MASTERFIT PRO® Condenser Fan Motor, 1/3, 1/5 HP, 1 Ph, 60 Hz, 208-230 V, 825 RPM, 2 Speed, 48 Frame, TEAO - FE6001F
Part #:FE6001F
Catalog #:FE6001F
KEY FEATURES
- MasterFit Pro - Condenser Fan Motor
- 5.6" Diameter - 48 Frame
- Permanent Split Capacitor (PSC); Capacitor Required: 10 or 7.5 Mfd-370 Volts (Supplied with Motor)
- Thermally Protected
- Totally Enclosed Air Over
- Class F Insulation, 70°C Ambient
- Ball Bearing
- 1/2" Diameter Shaft with Double Flat
- 48" Leads with Quick Connect Terminals
- Extended Studs Shaft End, Mounting Holes in Shell, 4.33BC Lead End End-Frame, Belly Band Mount (Belly Band Not Included)
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Nameplate Specifications
| Phase: | 1 | Output HP: | 1/3, 1/5 Hp |
| Output KW: | 0.25 kW | Voltage: | 208-230 V |
| Speed: | 825 rpm | Service Factor: | 1 |
| Frame: | 48 | Enclosure: | Totally Enclosed Air Over |
| Thermal Protection: | Automatic | Ambient Temperature: | 70 °C |
| Frequency: | 60 Hz | Current: | 1.9,1.2 A |
| Duty: | Air Over | Insulation Class: | F |
| UL: | Recognized | CSA: | Y |
| CE: | N | A2L Status: | A2L Certified |
| Number of Speeds: | 2 |
Technical Specifications
| Electrical Type: | Permanent Split Capacitor | Starting Method: | Across The Line |
| Poles: | 8 | Rotation: | Reversible |
| Mounting: | Extended Studs | Motor Orientation: | Any |
| Drive End Bearing: | Ball | Opp Drive End Bearing: | Ball |
| Frame Material: | Rolled Steel | Shaft Type: | Double Flat |
| Overall Length: | 12.12 in | Frame Length: | 4.63 in |
| Shaft Diameter: | 0.500 in | Shaft Extension: | 6.5 in |
General Specifications
| UPC: | 786674054715 | Weight: | 17.00 LB |
| Packaged Length: | 13.78 IN | Packaged Width: | 6.41 IN |
| Packaged Height: | 6.81 IN | HTC: | 8501.40.4040 |
| Country of Origin: | India |

