A2L COMPLIANT
For more information on A2L Compliant,
click here.
FASCO Condenser Fan Motor, 1/3 HP, 1 Ph, 60 Hz, 208-230 V, 1075 RPM, 1 Speed, 48 Frame, SEMI ENCLOSED - D7748
Part #:D7748
Catalog #:D7748
Model #:D7748
KEY FEATURES
- Condenser Fan Motor
- 5.6" Diameter - 48 Frame
- Permanent Split Capacitor (PSC); Capacitor Required: 5 Mfd-370 Volts (Not Supplied with Motor)
- Thermally Protected
- Open Lead End, Enclosed Shell and Shaft End End-Frame, Air Over
- Class B Insulation, 60°C Ambient
- Ball Bearing
- 1/2" Diameter Shaft with Double Flat
- 27" Leads
- Extended Studs Lead End, Belly Band Mount (Belly Band Not Included)
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Nameplate Specifications
| Phase: | 1 | Output HP: | 1/3 Hp |
| Output KW: | 0.25 kW | Voltage: | 208-230 V |
| Speed: | 1075 rpm | Service Factor: | 1 |
| Frame: | 48 | Enclosure: | Semi Enclosed |
| Thermal Protection: | Automatic | Ambient Temperature: | 60 °C |
| Frequency: | 60 Hz | Current: | 2.9 A |
| Duty: | Continuous | Insulation Class: | B |
| UL: | Recognized | CSA: | Y |
| CE: | N | A2L Status: | A2L Compliant |
| Number of Speeds: | 1 |
Technical Specifications
| Electrical Type: | Permanent Split Capacitor | Starting Method: | Across The Line |
| Poles: | 6 | Rotation: | Reversible |
| Mounting: | Extended Studs | Drive End Bearing: | Ball |
| Opp Drive End Bearing: | Ball | Frame Material: | Rolled Steel |
| Shaft Type: | Double Flat | Frame Length: | 4.21 in |
| Shaft Diameter: | 0.500 in | Shaft Extension: | 6.5 in |
General Specifications
| UPC: | 818508020174 | Weight: | 13.00 LB |
| Packaged Length: | 15.00 IN | Packaged Width: | 5.63 IN |
| Packaged Height: | 5.63 IN | Country of Origin: | Thailand |

