Genteq Condenser Fan Motor, 1/4 HP, 1 Ph, 60 Hz, 208-230 V, 825 RPM, 1 Speed, 48 Frame, TEAO - 3204
Part #:3204
Catalog #:3204
Model #:5KCP39JFBA53S
KEY FEATURES
- Condenser Fan - Heat Pump Motor
- 5.6" Diameter - 48 Frame
- Permanent Split Capacitor (PSC); Capacitor Required: 7.5 Mfd-370 Volts (Not Supplied with Motor)
- Thermally Protected
- Totally Enclosed Air Over
- Class B Insulation, 40°C Ambient
- Ball Bearing
- 1/2" Diameter Shaft with Double Flat
- 26" Leads
- Extended Clampbolts, Belly Band Mount (Belly Band Not Included)
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Nameplate Specifications
| Phase: | 1 | Output HP: | 1/4 Hp |
| Voltage: | 208-230 V | Speed: | 825 rpm |
| Service Factor: | 1 | Frame: | 48 |
| Enclosure: | Totally Enclosed Air Over | Thermal Protection: | Thermally Protected |
| Ambient Temperature: | 40 °C | Frequency: | 60 Hz |
| Current: | 1.30 A | Duty: | Continuous Air Over |
| Insulation Class: | B | UL: | Recognized |
| CSA: | Y | CE: | Y |
| Number of Speeds: | 1 |
Technical Specifications
| Electrical Type: | Permanent Split Capacitor | Poles: | 8 |
| Rotation: | Reversible | Mounting: | Extended Studs |
| Motor Orientation: | Any | Drive End Bearing: | Ball |
| Opp Drive End Bearing: | Ball | Frame Material: | Rolled Steel |
| Shaft Type: | Double Flat | Overall Length: | 11.31 in |
| Frame Length: | 4.57 in | Shaft Diameter: | 0.500 in |
| Shaft Extension: | 6.00 in |
General Specifications
| UPC: | 815585021049 | Weight: | 12.60 LB |
| Packaged Length: | 8.00 IN | Packaged Width: | 8.00 IN |
| Packaged Height: | 16.00 IN | Country of Origin: | Mexico |

