A2L COMPLIANT
For more information on A2L Compliant,
click here.
POPULAR
Century Condenser Fan Motor, 1 HP, 1 Ph, 60 Hz, 208-230 V, 1075 RPM, 1 Speed, 48 Frame, SEMI ENCLOSED - F1106
Part #:F1106
Catalog #:F1106
KEY FEATURES
- Condenser Fan - Heat Pump - Refrigeration Motor
- 5.6" Diameter - 48 Frame
- Permanent Split Capacitor (PSC); Capacitor Required: 15 Mfd-370 Volts (Not Supplied with Motor)
- Thermally Protected
- Enclosed, Except Open Lead End End-Frame Air Over
- Class B Insulation, 60°C Ambient
- Ball Bearing
- 1/2" Diameter Shaft with Flat
- 27" Leads
- Extended Studs Shaft End, Hex Mounting Hub on Both Ends for Resilient Base Mounting (Resilient Rings Not Included), Belly Band Mount (Belly Band Not Included)
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Nameplate Specifications
| Phase: | 1 | Output HP: | 1 Hp |
| Output KW: | 0.75 kW | Voltage: | 208-230 V |
| Speed: | 1075 rpm | Service Factor: | 1 |
| Frame: | 48Y | Enclosure: | Semi Enclosed |
| Thermal Protection: | Automatic | Efficiency: | 68.8 % |
| Ambient Temperature: | 60 °C | Frequency: | 60 Hz |
| Current: | 5.4 A | Duty: | Air Over |
| Insulation Class: | B | UL: | Recognized |
| CSA: | Y | CE: | N |
| A2L Status: | A2L Compliant | Number of Speeds: | 1 |
Technical Specifications
| Electrical Type: | Permanent Split Capacitor | Starting Method: | Across The Line |
| Poles: | 6 | Rotation: | Reversible |
| Mounting: | Extended Studs | Motor Orientation: | Any |
| Drive End Bearing: | Ball | Opp Drive End Bearing: | Ball |
| Frame Material: | Rolled Steel | Shaft Type: | Double Flat |
| Overall Length: | 12.99 in | Frame Length: | 5.50 in |
| Shaft Diameter: | 0.500 in | Shaft Extension: | 6.4 in |
General Specifications
| UPC: | 786674019776 | Weight: | 22.00 LB |
| Packaged Length: | 15.55 IN | Packaged Width: | 6.45 IN |
| Packaged Height: | 6.81 IN | HTC: | 8501.40.6040 |
| Country of Origin: | India |

