Century Condenser Fan Motor, 2.0 HP, 3 Ph, 60 Hz, 230/460 V, 1200 RPM, 56Y Frame, TEAO - H698V1
Part #:H698V1
Catalog #:H698V1
KEY FEATURES
- Automatic reset thermal protector prevents overheating.
- Permanently lubricated, double-sealed bearings extend the lifetime of the motor.
- Ambient temperature up to 70°C allows for consistent operation in a range of environments and applications.
- Vertical/horizontal mounting for proper placement of the fan within airflow.
- Operational at 208-230/460 V @60HZ. Nameplate image may vary from actual product.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Nameplate Specifications
| Phase: | 3 | Output HP: | 2.0 Hp |
| Output KW: | 1.5 kW | Voltage: | 230/460 V |
| Speed: | 1140 rpm | Service Factor: | 1.0 |
| Frame: | 56Y | Enclosure: | Totally Enclosed Air Over |
| Thermal Protection: | Thermally Protected | Efficiency: | 79.5 % |
| Ambient Temperature: | 70 °C | Frequency: | 60 Hz |
| Current: | 6.2/3.1 A | Duty: | Continuous |
| Insulation Class: | B | UL: | Recognized |
| CSA: | Y | CE: | N |
| Number of Speeds: | 1 |
Technical Specifications
| Electrical Type: | Three Phase | Starting Method: | Across The Line |
| Poles: | 6 | Rotation: | Reversible |
| Mounting: | Round | Drive End Bearing: | Ball |
| Opp Drive End Bearing: | Ball | Frame Material: | Rolled Steel |
| Shaft Type: | Keyed | Overall Length: | 16.70 in |
| Frame Length: | 10.25 in | Shaft Diameter: | 0.625 in |
| Shaft Extension: | 3.44 in |
General Specifications
| UPC: | 786674074928 | Weight: | 46.00 LB |
| Packaged Length: | 19.00 IN | Packaged Width: | 8.00 IN |
| Packaged Height: | 8.00 IN | HTC: | 8501.52.4000 |
| Country of Origin: | Mexico |

