A2L COMPLIANT
For more information on A2L Compliant,
click here.
Century Condenser Fan Motor, 3/4 HP, 1 Ph, 60 Hz, 208-230/460 V, 1075 RPM, 1 Speed, 56 Frame, SEMI ENCLOSED - FB1076
Part #:FB1076
Catalog #:FB1076
KEY FEATURES
- Condenser Fan Motor
- Permanent Split Capacitor (PSC); Capacitor Required: 17.5 Mfd-370 Volts (Supplied with Motor)
- Permanent Split Capacitor
- Thermally Protected
- Open Lead End End-Frame, Shell Half Vented Lead End, Enclosed Shaft End End-Frame, Air Over
- Class B Insulation, 60°C Ambient
- Ball Bearing
- 5/8" Diameter Keyed Shaft with Flat
- Conduit Box
- Resilient Base
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Nameplate Specifications
| Phase: | 1 | Output HP: | 3/4 Hp |
| Output KW: | 0.56 kW | Voltage: | 208-230/460 V |
| Speed: | 1075 rpm | Service Factor: | 1 |
| Frame: | 56Y | Enclosure: | Semi Enclosed |
| Thermal Protection: | Automatic | Ambient Temperature: | 60 °C |
| Frequency: | 60 Hz | Current: | 5.0/2.5 A |
| Duty: | Air Over | Insulation Class: | B |
| UL: | Recognized | CSA: | Y |
| CE: | N | A2L Status: | A2L Compliant |
| Number of Speeds: | 1 |
Technical Specifications
| Electrical Type: | Permanent Split Capacitor | Starting Method: | Across The Line |
| Poles: | 6 | Rotation: | Reversible |
| Mounting: | Resilient Base | Motor Orientation: | Horizontal |
| Drive End Bearing: | Ball | Opp Drive End Bearing: | Ball |
| Frame Material: | Rolled Steel | Shaft Type: | Keyed |
| Overall Length: | 12.31 in | Frame Length: | 6.25 in |
| Shaft Diameter: | 0.625 in | Shaft Extension: | 4.5 in |
General Specifications
| UPC: | 786674020260 | Weight: | 27.00 LB |
| Packaged Length: | 15.50 IN | Packaged Width: | 10.50 IN |
| Packaged Height: | 10.00 IN | HTC: | 8501.40.4040 |
| Country of Origin: | Mexico |

