A2L COMPLIANT
For more information on A2L Compliant,
click here.
Genteq HEAT SHIELD® Condenser Fan Motor, 3/4 HP, 1 Ph, 60 Hz, 460 V, 1075 RPM, 1 Speed, 48 Frame, TEAO - 3739HS
Part #:3739HS
Catalog #:3739HS
Model #:5KCP39SGU725AS
KEY FEATURES
- Heat Shield - Condenser Fan Motor
- 5.6" Diameter - 48 Frame
- Permanent Split Capacitor (PSC); Capacitor Required: 10 Mfd-370 Volts (Not Supplied with Motor)
- Thermally Protected
- Totally Enclosed Air Over
- Class B Insulation, 70°C Ambient
- Ball Bearing
- 1/2" Diameter Shaft with Double Flat
- 48" Leads
- Extended Clampbolts, Belly Band, Mounting Holes in Shell
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Nameplate Specifications
| Phase: | 1 | Output HP: | 3/4 Hp |
| Output KW: | 0.56 kW | Voltage: | 460 V |
| Speed: | 1075 rpm | Service Factor: | 1 |
| Frame: | 48 | Enclosure: | Totally Enclosed Air Over |
| Thermal Protection: | Thermally Protected | Ambient Temperature: | 70 °C |
| Frequency: | 60 Hz | Current: | 2.03 A |
| Duty: | Continuous Air Over | Insulation Class: | B |
| UL: | Recognized | CSA: | Y |
| CE: | N | A2L Status: | A2L Compliant |
| Number of Speeds: | 1 |
Technical Specifications
| Electrical Type: | Permanent Split Capacitor | Poles: | 6 |
| Rotation: | Reversible | Mounting: | Round Belly Band |
| Motor Orientation: | Any | Drive End Bearing: | Ball |
| Opp Drive End Bearing: | Ball | Frame Material: | Rolled Steel |
| Shaft Type: | Double Flat | Overall Length: | 13.21 in |
| Frame Length: | 5.57 in | Shaft Diameter: | 0.500 in |
| Shaft Extension: | 6.50 in |
General Specifications
| UPC: | 815585020264 | Weight: | 20.80 LB |
| Packaged Length: | 15.49 IN | Packaged Width: | 6.04 IN |
| Packaged Height: | 6.02 IN | Country of Origin: | Mexico |

