Genteq EVERGREEN® OM Condenser Fan Motor, 3/4 HP, 1 Ph, 60 Hz, 460 V, 1100/850 RPM, 2 Speed, 48 Frame, TEAO - 6907
Part #:6907
Catalog #:6907
Model #:5SME39SLHE574
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Nameplate Specifications
| Phase: | 1 | Output HP: | 3/4 Hp |
| Voltage: | 460 V | Speed: | 1100/850 rpm |
| Service Factor: | 1 | Frame: | 48 |
| Enclosure: | Totally Enclosed Air Over | Thermal Protection: | No Protection |
| Ambient Temperature: | 60 °C | Frequency: | 60 Hz |
| Current: | 3.1 A | Duty: | Continuous Air Over |
| Insulation Class: | B | UL: | Recognized |
| CSA: | N | CE: | N |
| Number of Speeds: | 2 |
Technical Specifications
| Electrical Type: | Electronically Commutated Motor | Poles: | 12 |
| Rotation: | Reversible | Mounting: | Extended Studs |
| Motor Orientation: | Horizontal | Drive End Bearing: | Ball |
| Opp Drive End Bearing: | Ball | Frame Material: | Rolled Steel |
| Shaft Type: | Flat | Overall Length: | 14.31 in |
| Frame Length: | 4.57 in | Shaft Diameter: | 0.500 in |
| Shaft Extension: | 6.00 in |
General Specifications
| UPC: | 815585023920 | Weight: | 20.69 LB |
| Packaged Length: | 16.00 IN | Packaged Width: | 8.00 IN |
| Packaged Height: | 8.00 IN | Country of Origin: | Mexico |

