Century Condenser Fan Motor, 1.0 HP, 3 Ph, 60 Hz, 460/200-230 V, 900 RPM, U56Y Frame, OPEN - H686
Part #:H686
Catalog #:H686
KEY FEATURES
- Automatic reset thermal protector prevents overheating.
- Patented MAXGuard® insulation system offers superior protection for use with a variable frequency drive.
- Permanently lubricated, double-sealed bearings extend the lifetime of the motor.
- Ambient temperature up to 70°C allows for consistent operation in a range of environments and applications.
- Vertical/horizontal mounting for proper placement of the fan within airflow.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Nameplate Specifications
| Phase: | 3 | Output HP: | 1.0 Hp |
| Output KW: | 0.75 kW | Voltage: | 460/200-230 V |
| Speed: | 850 rpm | Service Factor: | 1 |
| Frame: | U56Y | Enclosure: | Open Enclosed |
| Thermal Protection: | Thermally Protected | Efficiency: | 68 % |
| Ambient Temperature: | 60 °C | Frequency: | 60 Hz |
| Current: | 2.0/4.4-4.0 A | Duty: | Continuous Air Over |
| Insulation Class: | B | UL: | Recognized |
| CSA: | Y | CE: | N |
| Number of Speeds: | 1 |
Technical Specifications
| Electrical Type: | Polyphase, Induction Type, Single Or Dual Voltage | Starting Method: | Across The Line |
| Poles: | 8 | Rotation: | Reversible Clockwise |
| Mounting: | Round | Drive End Bearing: | Ball |
| Opp Drive End Bearing: | Ball | Frame Material: | Rolled Steel |
| Shaft Type: | Flat | Overall Length: | 14.30 in |
| Frame Length: | 7.00 in | Shaft Diameter: | 0.625 in |
| Shaft Extension: | 4.974 in |
General Specifications
| UPC: | 786674024046 | Weight: | 32.00 LB |
| Packaged Length: | 16.00 IN | Packaged Width: | 9.00 IN |
| Packaged Height: | 8.00 IN | HTC: | 8501.51.6040 |
| Country of Origin: | China |

