Century Condenser Fan Motor, 1/2 HP, 1 Ph, 60 Hz, 115/208-230 V, 900 RPM, M56Y Frame, OAO - C784
Part #:C784
Catalog #:C784
KEY FEATURES
- Automatic reset thermal protector prevents overheating.
- Patented MAXGuard® insulation system offers superior protection for use with a variable frequency drive.
- Permanently lubricated, double-sealed bearings extend the lifetime of the motor.
- Ambient temperature up to 70°C allows for consistent operation in a range of environments and applications.
- Vertical/horizontal mounting for proper placement of the fan within airflow.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Nameplate Specifications
| Phase: | 1 | Output HP: | 1/2 Hp |
| Output KW: | 0.37 kW | Voltage: | 115/208-230 V |
| Speed: | 850 rpm | Service Factor: | 1 |
| Frame: | M56Y | Enclosure: | Open Air Over |
| Thermal Protection: | Thermally Protected | Ambient Temperature: | 60 °C |
| Frequency: | 60 Hz | Current: | 6.6/4.0-3.3 A |
| Duty: | Continuous | Insulation Class: | B |
| UL: | Recognized | CSA: | Y |
| CE: | N | Number of Speeds: | 1 |
Technical Specifications
| Electrical Type: | Permanent Split Capacitor, Single Or Dual Voltage | Starting Method: | Across The Line |
| Poles: | 8 | Rotation: | Reversible Clockwise |
| Mounting: | Resilient Base | Drive End Bearing: | Ball |
| Opp Drive End Bearing: | Ball | Frame Material: | Rolled Steel |
| Shaft Type: | Keyed | Overall Length: | 16.88 in |
| Frame Length: | 6.75 in | Shaft Diameter: | 0.625 in |
| Shaft Extension: | 6.00 in |
General Specifications
| UPC: | 786674016904 | Weight: | 36.00 LB |
| Packaged Length: | 23.00 IN | Packaged Width: | 10.00 IN |
| Packaged Height: | 9.00 IN | HTC: | 8501.40.4040 |
| Country of Origin: | Mexico |

