Century Definite Purpose Motor, 3/4-1/3 HP, 1 Ph, 60 Hz, 115 V, 1800 RPM, 56Z Frame, ODP - SVB2074BV2
Part #:SVB2074BV2
Catalog #:SVB2074BV2
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Nameplate Specifications
| Phase: | 1 | Output HP: | 3/4-1/3 Hp |
| Output KW: | 0.56 kW | Voltage: | 115 V |
| Speed: | 1725/1140 rpm | Service Factor: | 1 |
| Frame: | 56Z | Enclosure: | Open Drip Proof |
| Thermal Protection: | Automatic | Ambient Temperature: | 40 °C |
| Frequency: | 60 Hz | Current: | 9.8/6.4 A |
| Duty: | Continuous | Insulation Class: | B |
| UL: | Recognized | CSA: | Y |
| CE: | N | Number of Speeds: | 2 |
Technical Specifications
| Poles: | 4/6 | Rotation: | Reversible |
| Mounting: | Resilient Base | Drive End Bearing: | Ball |
| Opp Drive End Bearing: | Ball | Frame Material: | Rolled Steel |
| Shaft Type: | Keyed | Frame Length: | 5.20 in |
| Shaft Diameter: | 0.625 in | Shaft Extension: | 1.88 in |
General Specifications
| UPC: | 786674076366 | Weight: | 24.14 LB |
| HTC: | 8501.40.4040 | Country of Origin: | China |

