NEW TO LEESON
LEESON Fan and Blower Motor, 0.50 HP, 1 Ph, 60 Hz, 115/230 V, 1800 RPM, 48Y Frame, DP - GF2054
Part #:048S17D11040
Catalog #:GF2054
Model #:48S17D11040A
KEY FEATURES
- Split-phase design
- Automatic reset thermal protector prevents overheating.
- Dual-voltage (115/230) and wired for low voltage (115) out of the box
- Ball bearings suitable for all angle mounting
- 48/56 slotted base with 5/8” shaft adapter are essential features
- LEESON® motors. Motors and solutions at our core™
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Nameplate Specifications
| Phase: | 1 | Output HP: | 0.50 Hp |
| Output KW: | 0.37 kW | Voltage: | 115/230 V |
| Speed: | 1725 rpm | Service Factor: | 1.25 |
| Frame: | 48Y | Enclosure: | Drip Proof |
| Thermal Protection: | Automatic | Efficiency: | 62 % |
| Ambient Temperature: | 40 °C | Frequency: | 60 Hz |
| Current: | 7.2/3.6 A | Power Factor: | 73 |
| Duty: | Continuous | Insulation Class: | B |
| Design Code: | NO DESIGN CODE | KVA Code: | L |
| Drive End Bearing Size: | 6202 | Opp Drive End Bearing Size: | 6202 |
| UL: | Recognized | CSA: | N |
| CE: | N | IP Code: | 12 |
| Number of Speeds: | 1 |
Technical Specifications
| Electrical Type: | Split Phase | Starting Method: | Across The Line |
| Poles: | 4 | Rotation: | Selective Clockwise |
| Resistance Main: | 0 Ohms | Mounting: | Resilient Base |
| Motor Orientation: | Horizontal Or Up Or Down | Drive End Bearing: | Ball |
| Opp Drive End Bearing: | Ball | Frame Material: | Rolled Steel |
| Shaft Type: | Single Special Extension | Shaft Diameter: | 0.500 in |
| Assembly/Box Mounting: | F1 ONLY |
General Specifications
| UPC: | 691720113059 | Weight: | 17.29 LB |
| Packaged Length: | 11.00 IN | Packaged Width: | 7.50 IN |
| Packaged Height: | 7.00 IN | Country of Origin: | Mexico |
Speed Characteristics
| Curvepoint | Current (Amps) | Current (%) | Torque (ft-lbs) | Torque (%) | Speed (RPM) | Rated Output (KW) | Power Factor (%) | Rated Output (Hp) |
| Full Load | 3.51 | 100.0 | 24.00 | 100.0 | 1,710 | 0.59 | 61.8 | 0.50 |
| Pull-Up | 16.89 | 481.0 | 20.07 | 84.0 | 0 | 0.00 | 82.6 | 0.50 |
| Break-Down | 12.94 | 369.0 | 49.13 | 205.0 | 1,286 | 0.56 | 90.0 | 0.50 |
| Locked-Rotor | 16.89 | 481.0 | 20.07 | 84.0 | 0 | 0.00 | 28.6 | 0.50 |
Load Characteristics
| % of Rated Load | 0 % | 25 % | 50 % | 75 % | 100 % | 115 % | 125 % | 150 % |
| Current (Amps) | 2.58 | 2.63 | 2.84 | 3.14 | 3.51 | 3.80 | 4.02 | 4.68 |
| Rated Output (KW) | 0.00 | 0.00 | 0.00 | 0.00 | 0.00 | 0.00 | 0.00 | 0.00 |
| Efficiency (%) | 0.0 | 40.2 | 53.0 | 58.9 | 61.8 | 61.9 | 61.4 | 59.0 |
| Power Factor (%) | 23.6 | 38.8 | 53.9 | 65.1 | 73.0 | 76.7 | 78.9 | 83.0 |
| Speed (RPM) | 1,789 | 1,773 | 1,753 | 1,732 | 1,710 | 1,694 | 1,681 | 1,646 |
| Temp. Rise @ FL | 0.0 | 0.0 | 0.0 | 0.0 | 0.0 | 0.0 | 0.0 | 0.0 |
| Torque (ft-lbs) | 0.00 | 6.00 | 12.00 | 18.00 | 24.00 | 27.60 | 30.00 | 36.00 |

