A2L COMPLIANT
For more information on A2L Compliant,
click here.
Century Fan and Blower Motor, 1/15 HP, 1 Ph, 60 Hz, 115 V, 1050 RPM, 1 Speed, 42 Frame, SEMI ENCLOSED - BLR6407
Part #:BLR6407
Catalog #:BLR6407
KEY FEATURES
- Furnace Blower - Attic Ventilator - Air Handler - Fan Coil Motor
- 5" Diameter - 42 Frame
- Shaded Pole
- Thermally Protected
- Open Shaft End End-Frame and Lead End End-Frame, Half Open Shaft End and Lead End Shell, Air Over
- Class B Insulation, 40°C Ambient
- Sleeve Bearing
- 3/8" Diameter Shaft with Flat
- 20" Leads
- Extended Studs Lead End, Belly Band Mount (Belly Band Not Included)
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Nameplate Specifications
| Phase: | 1 | Output HP: | 1/15 Hp |
| Output KW: | 0.05 kW | Voltage: | 115 V |
| Speed: | 1050 rpm | Service Factor: | 1 |
| Frame: | 42Y | Enclosure: | Semi Enclosed |
| Thermal Protection: | Automatic | Ambient Temperature: | 40 °C |
| Frequency: | 60 Hz | Current: | 2.8 A |
| Duty: | Air Over | Insulation Class: | B |
| UL: | Recognized | CSA: | Y |
| CE: | N | A2L Status: | A2L Compliant |
| Number of Speeds: | 1 |
Technical Specifications
| Electrical Type: | Shaded Pole | Starting Method: | Across The Line |
| Poles: | 6 | Rotation: | Counterclockwise Lead End |
| Mounting: | Extended Studs | Motor Orientation: | Horizontal |
| Drive End Bearing: | Sleeve | Opp Drive End Bearing: | Sleeve |
| Frame Material: | Rolled Steel | Shaft Type: | Flat |
| Overall Length: | 5.22 in | Shaft Diameter: | 0.375 in |
| Shaft Extension: | 1.9 in |
General Specifications
| UPC: | 786674014320 | Weight: | 7.00 LB |
| Packaged Length: | 8.87 IN | Packaged Width: | 5.81 IN |
| Packaged Height: | 5.81 IN | HTC: | 8501.40.2040 |
| Country of Origin: | Mexico |

