A2L CERTIFIED
For more information on A2L Certified, click here.
POPULAR
Genteq EVERGREEN® IM Fan and Blower Motor, 1/2 - 1/5 HP, 1 Ph, 60/50 Hz, 115/230 V, 1075 RPM, 1 Speed, 48 Frame, OPAO - 6005
Part #:6005
Catalog #:6005
Model #:5SME39HXL110
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Nameplate Specifications
| Phase: | 1 | Output HP: | 1/2 - 1/5 Hp |
| Output KW: | 0.37 kW | Voltage: | 115/230 V |
| Speed: | 1075 rpm | Service Factor: | 1 |
| Frame: | 48 | Enclosure: | Open Air Over |
| Thermal Protection: | Electronically Protected | Ambient Temperature: | 40 °C |
| Frequency: | 60/50 Hz | Current: | 6.7/4.0 A |
| Duty: | Continuous Air Over | Insulation Class: | B |
| UL: | No | CSA: | N |
| CE: | N | A2L Status: | A2L Certified |
| Number of Speeds: | 1 |
Technical Specifications
| Electrical Type: | Electronically Commutated Motor | Poles: | 12 |
| Rotation: | Counterclockwise/Clockwise | Mounting: | Round |
| Motor Orientation: | Hor | Drive End Bearing: | Ball |
| Opp Drive End Bearing: | Ball | Frame Material: | Rolled Steel |
| Shaft Type: | Flat | Overall Length: | 11.26 in |
| Frame Length: | 4.82 in | Shaft Diameter: | 0.500 in |
| Shaft Extension: | 4.92 in |
General Specifications
| UPC: | 815585020547 | Weight: | 14.00 LB |
| Packaged Length: | 15.70 IN | Packaged Width: | 6.70 IN |
| Packaged Height: | 7.10 IN | Country of Origin: | Mexico |

