Century Fan and Blower Motor, 1/2 HP, 1 Ph, 60 Hz, 115 V, 1800 RPM, 48 Frame, ODP - GF2054
Part #:GF2054
Catalog #:GF2054
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Nameplate Specifications
| Phase: | 1 | Output HP: | 1/2 Hp |
| Output KW: | 0.37 kW | Voltage: | 115 V |
| Speed: | 1725 rpm | Service Factor: | 1.25 |
| Frame: | 48 | Enclosure: | Open Drip Proof |
| Thermal Protection: | Automatic | Efficiency: | 62 % |
| Ambient Temperature: | 40 °C | Frequency: | 60 Hz |
| Current: | 7.2 A | Duty: | Continuous |
| Insulation Class: | B | UL: | No |
| CSA: | Y | CE: | N |
| Number of Speeds: | 1 |
Technical Specifications
| Electrical Type: | Split Phase | Starting Method: | Across The Line |
| Poles: | 4 | Rotation: | Reversible |
| Mounting: | Resilient Base | Drive End Bearing: | Sleeve |
| Opp Drive End Bearing: | Sleeve | Frame Material: | Rolled Steel |
| Shaft Type: | Keyed | Overall Length: | 8.90 in |
| Frame Length: | 5.44 in | Shaft Diameter: | 0.625 in |
| Shaft Extension: | 1.5 in |
General Specifications
| UPC: | 786674021830 | Weight: | 18.00 LB |
| Packaged Length: | 13.00 IN | Packaged Width: | 7.00 IN |
| Packaged Height: | 7.00 IN | HTC: | 8501.40.4040 |
| Country of Origin: | Mexico |

