POPULAR
Genteq EVERGREEN® CM Fan and Blower Motor, 1/2 HP, 1 Ph, 60/50 Hz, 460 V, 1075 RPM, 1 Speed, 48 Frame, OPAO - 6405
Part #:6405
Catalog #:6405
Model #:5SME39HXL5032
KEY FEATURES
- Evergreen CM - ECM Replacment Commercial Air Handler Motor
- 5.6" Diameter - 48 Frame
- Electronically Commutated (ECM), Electronically Protected
- Up to five constant torque settings controlled by 24 VAC inputs
- Fully variable (PWM compatible) from 600-1100 RPM
- Open Air Over, Class B Insulation, 55°C Ambient
- Ball Bearing
- 1/2" Diameter Shaft with Flat
- 42" Leads
- Belly Band Mount (Belly Band Not Included)
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Nameplate Specifications
| Phase: | 1 | Output HP: | 1/2 Hp |
| Output KW: | 0.37 kW | Voltage: | 460 V |
| Speed: | 1075 rpm | Service Factor: | 1 |
| Frame: | 48 | Enclosure: | Open Air Over |
| Thermal Protection: | Thermally Protected | Ambient Temperature: | 40 °C |
| Frequency: | 60/50 Hz | Current: | 2.1 A |
| Duty: | Continuous Air Over | Insulation Class: | B |
| UL: | No | CSA: | N |
| CE: | N | Number of Speeds: | 1 |
Technical Specifications
| Electrical Type: | Electronically Commutated Motor | Poles: | 12 |
| Rotation: | Counterclockwise/Clockwise | Mounting: | Round |
| Motor Orientation: | Vsd | Drive End Bearing: | Ball |
| Opp Drive End Bearing: | Ball | Frame Material: | Rolled Steel |
| Shaft Type: | Flat | Overall Length: | 10.53 in |
| Frame Length: | 4.82 in | Shaft Diameter: | 0.500 in |
| Shaft Extension: | 3.92 in |
General Specifications
| UPC: | 815585023821 | Weight: | 13.90 LB |
| Packaged Length: | 15.70 IN | Packaged Width: | 6.70 IN |
| Packaged Height: | 7.10 IN | Country of Origin: | Mexico |

