A2L COMPLIANT
For more information on A2L Compliant,
click here.
Century Fan and Blower Motor, 1/3,1/4,1/6 HP, 1 Ph, 60 Hz, 115 V, 1075 RPM, 3 Speed, 48 Frame, SEMI ENCL - 148A
Part #:148A
Catalog #:148A
KEY FEATURES
- Direct Drive Fan & Blower Motor
- 5.6" Diameter - 48 Frame
- Permanent Split Capacitor (PSC); Capacitor Required: 5 Mfd-370 Volts (Not Supplied with Motor)
- Thermally Protected
- Semi-Enclosed Air Over
- Class B Insulation, 60°C Ambient
- Ball Bearing
- 1/2" Diameter Shaft with Flat
- 23" Leads
- Extended Studs Shaft End, Resilient Ring Mounting
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Nameplate Specifications
| Phase: | 1 | Output HP: | 1/3,1/4,1/6 Hp |
| Output KW: | 0.25 kW | Voltage: | 115 V |
| Speed: | 1075 rpm | Service Factor: | 1.0 |
| Frame: | F48Y | Enclosure: | Semi Enclosed |
| Thermal Protection: | Automatic | Ambient Temperature: | 60 °C |
| Frequency: | 60 Hz | Current: | 5.3,3.9,3.0 A |
| Duty: | Air Over | Insulation Class: | B |
| UL: | Recognized | CSA: | Y |
| CE: | N | A2L Status: | A2L Compliant |
| Number of Speeds: | 3 |
Technical Specifications
| Electrical Type: | Permanent Split Capacitor | Starting Method: | Across The Line |
| Poles: | 6 | Rotation: | Reversible |
| Mounting: | Resilient Ring/Extended Studs | Motor Orientation: | Any |
| Drive End Bearing: | Ball | Opp Drive End Bearing: | Ball |
| Frame Material: | Rolled Steel | Shaft Type: | Flat |
| Overall Length: | 9.54 in | Frame Length: | 3.88 in |
| Shaft Diameter: | 0.500 in | Shaft Extension: | 4.55 in |
General Specifications
| UPC: | 786674009906 | Weight: | 14.00 LB |
| Packaged Length: | 12.87 IN | Packaged Width: | 6.81 IN |
| Packaged Height: | 6.81 IN | HTC: | 8501.40.4040 |

