A2L COMPLIANT
For more information on A2L Compliant,
click here.
Genteq Fan and Blower Motor, 1/3 HP, 1 Ph, 60/50 Hz, 115 V, 1625 RPM, 3 Speed, 48 Frame, OPAO - 3994
Part #:3994
Catalog #:3994
Model #:5KCP39HGE213ES
KEY FEATURES
- Direct Drive Fan and Blower Motor
- 5.6" Diameter - 48 Frame
- Permanent Split Capacitor (PSC); Capacitor Required: 15 Mfd-370 Volts (Not Supplied with Motor)
- Thermally Protected
- Class B Insulation, 40°C Ambient
- Sleeve Bearing
- 1/2" Diameter Shaft with Flat
- 26" Leads
- Extended Clampbolts, Belly Band Mount (Belly Band Not Included)
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Nameplate Specifications
| Phase: | 1 | Output HP: | 1/3 Hp |
| Output KW: | 0.25 kW | Voltage: | 115 V |
| Speed: | 1625 rpm | Service Factor: | 1 |
| Frame: | 48 | Enclosure: | Open Air Over |
| Thermal Protection: | Thermally Protected | Ambient Temperature: | 40 °C |
| Frequency: | 60/50 Hz | Current: | 3.90 A |
| Duty: | Continuous Air Over | Insulation Class: | B |
| UL: | Recognized | CSA: | Y |
| CE: | N | A2L Status: | A2L Compliant |
| Number of Speeds: | 3 |
Technical Specifications
| Electrical Type: | Permanent Split Capacitor | Poles: | 4 |
| Rotation: | Counterclockwise | Mounting: | Extended Studs |
| Motor Orientation: | Any | Drive End Bearing: | Sleeve |
| Opp Drive End Bearing: | Sleeve | Frame Material: | Rolled Steel |
| Shaft Type: | Flat | Overall Length: | 8.80 in |
| Frame Length: | 4.07 in | Shaft Diameter: | 0.500 in |
| Shaft Extension: | 4.00 in |
General Specifications
| UPC: | 815585022114 | Weight: | 12.60 LB |
| Packaged Length: | 14.12 IN | Packaged Width: | 6.38 IN |
| Packaged Height: | 6.50 IN |

