A2L COMPLIANT
For more information on A2L Compliant,
click here.
Genteq Fan and Blower Motor, 1/3 HP, 1 Ph, 60/50 Hz, 277/230 V, 1075 RPM, 4 Speed, 48 Frame, OPAO - 3D003
Part #:3D003
Catalog #:3D003
Model #:5KCP39MGU949AS
KEY FEATURES
- Direct Drive Fan and Blower Motor
- 5.6" Diameter - 48 Frame
- Permanent Split Capacitor (PSC); Capacitor Required: 7.5 Mfd-370 Volts (Supplied with Motor)
- Thermally Protected
- Class B Insulation, 40°C Ambient
- Ball Bearing
- 1/2" Diameter Shaft with Flat
- 30" Leads
- Extended Clampbolts, Mounting Holes in shell, Belly Band Mount (Belly Band Not Included)
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Nameplate Specifications
| Phase: | 1 | Output HP: | 1/3 Hp |
| Voltage: | 277/230 V | Speed: | 1075 rpm |
| Service Factor: | 1 | Frame: | 48 |
| Enclosure: | Open Air Over | Thermal Protection: | Thermally Protected |
| Ambient Temperature: | 40 °C | Frequency: | 60/50 Hz |
| Current: | 0.87 A | Duty: | Continuous Air Over |
| Insulation Class: | B | UL: | Recognized |
| CSA: | Y | CE: | N |
| A2L Status: | A2L Compliant | Number of Speeds: | 4 |
Technical Specifications
| Electrical Type: | Permanent Split Capacitor | Poles: | 6 |
| Rotation: | Counterclockwise/Clockwise | Mounting: | Round Belly Band |
| Motor Orientation: | Any | Drive End Bearing: | Ball |
| Opp Drive End Bearing: | Ball | Frame Material: | Rolled Steel |
| Shaft Type: | Flat | Overall Length: | 12.39 in |
| Frame Length: | 4.32 in | Shaft Diameter: | 0.500 in |
| Shaft Extension: | 6.50 in |
General Specifications
| UPC: | 815585022237 | Weight: | 15.16 LB |
| Packaged Length: | 15.00 IN | Packaged Width: | 6.04 IN |
| Packaged Height: | 6.02 IN |

