Century Fan and Blower Motor, 1/4 HP, 1 Ph, 60 Hz, 115 V, 1800 RPM, 48 Frame, ODP - GF2024
Part #:GF2024
Catalog #:GF2024
KEY FEATURES
- Automatic reset thermal protector prevents overheating.
- Patented MAXGuard® insulation system offers superior protection for use with a variable frequency drive.
- Permanently lubricated, double-sealed bearings extend the lifetime of the motor.
- Ambient temperature up to 70°C allows for consistent operation in a range of environments and applications.
- Vertical/horizontal mounting for proper placement of the fan within airflow.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Nameplate Specifications
| Phase: | 1 | Output HP: | 1/4 Hp |
| Output KW: | 0.19 kW | Voltage: | 115 V |
| Speed: | 1725 rpm | Service Factor: | 1.35 |
| Frame: | 48 | Enclosure: | Open Drip Proof |
| Thermal Protection: | Automatic | Ambient Temperature: | 40 °C |
| Frequency: | 60 Hz | Current: | 5.0 A |
| Duty: | Continuous | Insulation Class: | B |
| UL: | No | CSA: | Y |
| CE: | N | Number of Speeds: | 1 |
Technical Specifications
| Electrical Type: | Split Phase | Starting Method: | Across The Line |
| Poles: | 4 | Rotation: | Reversible |
| Mounting: | Resilient Base | Drive End Bearing: | Sleeve |
| Opp Drive End Bearing: | Sleeve | Frame Material: | Rolled Steel |
| Shaft Type: | Flat | Overall Length: | 8.90 in |
| Frame Length: | 4.69 in | Shaft Diameter: | 0.625 in |
| Shaft Extension: | 1.5 in |
General Specifications
| UPC: | 786674021762 | Weight: | 13.00 LB |
| Packaged Length: | 11.00 IN | Packaged Width: | 7.50 IN |
| Packaged Height: | 7.00 IN | HTC: | 8501.40.4040 |
| Country of Origin: | Mexico |

