Genteq Fan and Blower Motor, 1/4 HP, 1 Ph, 60 Hz, 208-230 V, 1625 RPM, 3 Speed, 48 Frame, OAO - 3872
Part #:3872
Catalog #:3872
Model #:5KCP39EG9049ES
KEY FEATURES
- Fan Coil - Room Air Conditioner - Blower Motor
- 5.6" Diameter - 48 Frame
- Permanent Split Capacitor (PSC); Capacitor Required: 5 Mfd-370 Volts (Not Supplied with Motor)
- Thermally Protected
- Open Air Over
- Class B Insulation, 40°C Ambient
- Sleeve Bearing
- Dual Extension, 1/2" Diameter Shaft with Flat
- 14" Leads
- 1 Resilient Ring, Belly Band
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Nameplate Specifications
| Phase: | 1 | Output HP: | 1/4 Hp |
| Voltage: | 208-230 V | Speed: | 1625 rpm |
| Service Factor: | 1 | Frame: | 48 |
| Enclosure: | Open Air Over | Thermal Protection: | Thermally Protected |
| Ambient Temperature: | 40 °C | Frequency: | 60 Hz |
| Current: | 1.20 A | Duty: | Continuous Air Over |
| Insulation Class: | B | UL: | Recognized |
| CSA: | Y | CE: | N |
| Number of Speeds: | 3 |
Technical Specifications
| Electrical Type: | Permanent Split Capacitor | Poles: | 4 |
| Rotation: | Counterclockwise | Mounting: | Resilient Ring |
| Motor Orientation: | Any | Drive End Bearing: | Sleeve |
| Opp Drive End Bearing: | Sleeve | Frame Material: | Rolled Steel |
| Shaft Type: | Flat | Overall Length: | 20.00 in |
| Frame Length: | 3.57 in | Shaft Diameter: | 0.500 in |
| Shaft Extension: | 7.00 in |
General Specifications
| UPC: | 815585023692 | Weight: | 12.00 LB |
| Packaged Length: | 21.62 IN | Packaged Width: | 6.38 IN |
| Packaged Height: | 6.50 IN | HTC: | 8501.40.4040 |
| Country of Origin: | Mexico |

