A2L COMPLIANT
For more information on A2L Compliant,
click here.
POPULAR
Century Fan and Blower Motor, 1/6 HP, 1 Ph, 60 Hz, 115 V, 1050 RPM, 1 Speed, 42 Frame, OAO - BL6412
Part #:BL6412
Catalog #:BL6412
KEY FEATURES
- Furnace Blower - Attic Ventilator - Air Handler - Fan Coil Motor
- 5" Diameter - 42 Frame
- Shaded Pole
- Thermally Protected
- Open Air Over
- Class B Insulation, 40°C Ambient
- Sleeve Bearing
- 1/2" Diameter Shaft with Flat
- 18" Leads
- Extended Studs Shaft End, Resilient Ring Mounting, Belly Band Mounting (Belly Band Not Included)
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Nameplate Specifications
| Phase: | 1 | Output HP: | 1/6 Hp |
| Output KW: | 0.13 kW | Voltage: | 115 V |
| Speed: | 1050 rpm | Service Factor: | 1 |
| Frame: | 42Y | Enclosure: | Open Air Over |
| Thermal Protection: | Automatic | Ambient Temperature: | 40 °C |
| Frequency: | 60 Hz | Current: | 5.5 A |
| Duty: | Air Over | Insulation Class: | B |
| UL: | Recognized | CSA: | Y |
| CE: | N | A2L Status: | A2L Compliant |
| Number of Speeds: | 1 |
Technical Specifications
| Electrical Type: | Shaded Pole | Starting Method: | Across The Line |
| Poles: | 6 | Rotation: | Counterclockwise Lead End |
| Mounting: | Resilient Rings | Motor Orientation: | Horizontal |
| Drive End Bearing: | Sleeve | Opp Drive End Bearing: | Sleeve |
| Frame Material: | N/A | Shaft Type: | Flat |
| Overall Length: | 7.50 in | Shaft Diameter: | 0.500 in |
| Shaft Extension: | 3.7 in |
General Specifications
| UPC: | 786674014047 | Weight: | 9.00 LB |
| Packaged Length: | 8.87 IN | Packaged Width: | 5.81 IN |
| Packaged Height: | 5.81 IN | HTC: | 8501.40.4040 |
| Country of Origin: | Mexico |

