A2L COMPLIANT
For more information on A2L Compliant,
click here.
FASCO Fan and Blower Motor, 1/6 HP, 1 Ph, 60 Hz, 208-230 V, 1550 RPM, 1 Speed, 42 Frame, OAO - D0593
Part #:D0593
Catalog #:D0593
KEY FEATURES
- Furnace Blower - Air Handler - Fan Coil Motor
- 5" Diameter - 42 Frame
- Permanent Split Capacitor (PSC); Capacitor Required: 7.5 Mfd-370 Volts (Not Supplied with Motor)
- Thermally Protected
- Open Air Over
- Class B Insulation, 40°C Ambient
- Ball Bearing
- 1/2" Diameter Shaft with Flat
- 36" Leads
- Resilient Base
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Nameplate Specifications
| Phase: | 1 | Output HP: | 1/6 Hp |
| Output KW: | 0.13 kW | Voltage: | 208-230 V |
| Speed: | 1550 rpm | Service Factor: | 1 |
| Frame: | 42 | Enclosure: | Open Air Over |
| Thermal Protection: | Automatic | Ambient Temperature: | 40 °C |
| Frequency: | 60 Hz | Current: | 1.32 A |
| Duty: | Continuous Air Over | Insulation Class: | B |
| UL: | Recognized | CSA: | Y |
| CE: | N | A2L Status: | A2L Compliant |
| Number of Speeds: | 1 |
Technical Specifications
| Electrical Type: | Permanent Split Capacitor | Starting Method: | Across The Line |
| Poles: | 4 | Rotation: | Counterclockwise Shaft End |
| Mounting: | Resilient Base | Drive End Bearing: | Ball |
| Opp Drive End Bearing: | Ball | Frame Material: | Rolled Steel |
| Shaft Type: | Flat | Frame Length: | 4.00 in |
| Shaft Diameter: | 0.500 in | Shaft Extension: | 3.3 in |
General Specifications
| UPC: | 818508028804 | Weight: | 10.00 LB |
| Packaged Length: | 10.00 IN | Packaged Width: | 5.13 IN |
| Packaged Height: | 6.50 IN | Country of Origin: | Mexico |

