A2L COMPLIANT
For more information on A2L Compliant,
click here.
Century Fan and Blower Motor, 1/6 HP, 1 Ph, 60 Hz, 208-230 V, 1625 RPM, 1 Speed, 48 Frame, SEMI ENCL - 9645
Part #:9645
Catalog #:9645
KEY FEATURES
- Direct Drive Fan & Blower Motor
- 5.6" Diameter - 48 Frame
- Permanent Split Capacitor (PSC); Capacitor Required: 5 Mfd-370 Volts (Not Supplied with Motor)
- Thermally Protected
- Class B Insulation, 40°C Ambient
- Sleeve Bearing
- 1/2" Diameter Shaft with Flat
- 12" Leads
- Resilient Mounting Ring Shaft End and Lead End, Belly Band Mounting (Belly Band Not Included)
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Nameplate Specifications
| Phase: | 1 | Output HP: | 1/6 Hp |
| Output KW: | 0.13 kW | Voltage: | 208-230 V |
| Speed: | 1625 rpm | Service Factor: | 1.0 |
| Frame: | 48Y | Enclosure: | Semi Enclosed |
| Thermal Protection: | Automatic | Ambient Temperature: | 40 °C |
| Frequency: | 60 Hz | Current: | 1.0 A |
| Duty: | Air Over | Insulation Class: | B |
| UL: | Recognized | CSA: | Y |
| CE: | N | A2L Status: | A2L Compliant |
| Number of Speeds: | 1 |
Technical Specifications
| Electrical Type: | Permanent Split Capacitor | Starting Method: | Across The Line |
| Poles: | 4 | Rotation: | Reversible |
| Mounting: | Resilient Rings | Motor Orientation: | Horizontal |
| Drive End Bearing: | Sleeve | Opp Drive End Bearing: | Sleeve |
| Frame Material: | Rolled Steel | Shaft Type: | Flat |
| Overall Length: | 8.61 in | Frame Length: | 3.00 in |
| Shaft Diameter: | 0.500 in | Shaft Extension: | 4.5 in |
General Specifications
| UPC: | 786674009197 | Weight: | 10.00 LB |
| Packaged Length: | 11.00 IN | Packaged Width: | 7.50 IN |
| Packaged Height: | 7.00 IN | HTC: | 8501.40.4040 |

