A2L COMPLIANT
For more information on A2L Compliant,
click here.
Century Fan and Blower Motor, 1/8 HP, 1 Ph, 60 Hz, 115/208-230 V, 1550 RPM, 1 Speed, 48 Frame, SEMI ENCLOSED - 9704
Part #:9704
Catalog #:9704
KEY FEATURES
- Direct Drive Fan & Blower Motor
- 5.6" Diameter - 48 Frame
- Permanent Split Capacitor (PSC); Capacitor Required: 4 Mfd-370 Volts (Supplied with Motor)
- Thermally Protected
- Semi-Enclosed Air Over
- Class B Insulation, 40°C Ambient
- Design Upgrade, Converting From Sleeve Bearing to Ball Bearing
- 1/2" Diameter Shaft with Flat
- 12" Leads
- Resilient Ring Mounting
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Nameplate Specifications
| Phase: | 1 | Output HP: | 1/8 Hp |
| Output KW: | 0.10 kW | Voltage: | 115/208-230 V |
| Speed: | 1550 rpm | Service Factor: | 1 |
| Frame: | 48Y | Enclosure: | Semi Enclosed |
| Thermal Protection: | Automatic | Ambient Temperature: | 40 °C |
| Frequency: | 60 Hz | Current: | 2.7/1.2-1.4 A |
| Duty: | Air Over | Insulation Class: | B |
| UL: | Recognized | CSA: | Y |
| CE: | N | A2L Status: | A2L Compliant |
| Number of Speeds: | 1 |
Technical Specifications
| Electrical Type: | Permanent Split Capacitor | Starting Method: | Across The Line |
| Poles: | 4 | Rotation: | Counterclockwise Lead End |
| Mounting: | Resilient Rings | Motor Orientation: | Any |
| Drive End Bearing: | Sleeve | Opp Drive End Bearing: | Sleeve |
| Frame Material: | Rolled Steel | Shaft Type: | Flat |
| Overall Length: | 9.11 in | Frame Length: | 3.63 in |
| Shaft Diameter: | 0.500 in | Shaft Extension: | 4.5 in |
General Specifications
| UPC: | 786674009678 | Weight: | 11.00 LB |
| Packaged Length: | 10.87 IN | Packaged Width: | 7.81 IN |
| Packaged Height: | 8.81 IN | HTC: | 8501.40.4040 |
| Country of Origin: | Mexico |

