A2L CERTIFIED
For more information on A2L Certified, click here.
POPULAR
Genteq EVERGREEN® EM Fan and Blower Motor, 3/4 HP, 1 Ph, 60/50 Hz, 115/208-230 V, 1050 RPM, 1 Speed, 48 Frame, OPAO - 6207X
Part #:6207X
Catalog #:6207X
Model #:5SCA39KLP8024G
KEY FEATURES
- Evergreen EM - Dual Voltage Constant Torque ECM Replacement Blower Motor
- Pre-Programmed at the factor * Ready to use out of the box * Increase first time completion * Rotation sensing technology
- 5.6" Diameter - 48 Frame, Electronically Commutated (ECM), Electronically Protected
- Up to five constant torque settings controlled by 24 VAC inputs
- Fully variable (PWM compatible) from 600-1100 RPM
- Open Air Over, Class B Insulation, 45°C Ambient
- Ball Bearing
- Shaft: Single, 1/2” diameter, 5” length, 4.5” single flat
- 42" Leads
- Belly Band Mount (Belly Band Not Included)
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Nameplate Specifications
| Phase: | 1 | Output HP: | 3/4 Hp |
| Output KW: | 0.56 kW | Voltage: | 115/208-230 V |
| Speed: | 1050 rpm | Service Factor: | 1 |
| Frame: | 48 | Enclosure: | Open Air Over |
| Thermal Protection: | Automatic | Ambient Temperature: | 40 °C |
| Frequency: | 60/50 Hz | Current: | 8.4/6.0 A |
| Duty: | Continuous Air Over | Insulation Class: | B |
| UL: | No | CSA: | N |
| CE: | N | A2L Status: | A2L Certified |
| Number of Speeds: | 1 |
Technical Specifications
| Electrical Type: | Electronically Commutated Motor | Poles: | 10 |
| Rotation: | Counterclockwise/Clockwise | Mounting: | Round |
| Motor Orientation: | Hor | Drive End Bearing: | Ball |
| Opp Drive End Bearing: | Ball | Frame Material: | Rolled Steel |
| Shaft Type: | Flat | Overall Length: | 11.41 in |
| Frame Length: | 5.32 in | Shaft Diameter: | 0.500 in |
| Shaft Extension: | 4.92 in |
General Specifications
| UPC: | 818508028149 | Weight: | 16.50 LB |
| Packaged Length: | 15.70 IN | Packaged Width: | 6.70 IN |
| Packaged Height: | 7.10 IN | Country of Origin: | United States of America |

