A2L COMPLIANT
For more information on A2L Compliant,
click here.
POPULAR
Century Fan Coil & Air Conditioner Motor, 1/10 HP, 1 Ph, 60 Hz, 115 V, 1050 RPM, 5 Speed, 42 Frame, OAO - 89PSC
Part #:89PSC
Catalog #:89PSC
KEY FEATURES
- Fan Coil - Dual Wheel Blower Motor
- 5" Diameter - 42 Frame
- Permanent Split Capacitor (PSC); Capacitor Required: 5 Mfd-370 Volts (Not Supplied with Motor)
- Thermally Protected
- Open Air Over
- Class B Insulation, 40°C Ambient
- Ball Bearing
- 1/2" Diameter Shaft with Flat
- 54" Leads
- Resilient Base
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Nameplate Specifications
| Phase: | 1 | Output HP: | 1/10 Hp |
| Output KW: | 0.07 kW | Voltage: | 115 V |
| Speed: | 1050 rpm | Service Factor: | 1 |
| Frame: | 42 | Enclosure: | Open Air Over |
| Thermal Protection: | Automatic | Ambient Temperature: | 40 °C |
| Frequency: | 60 Hz | Current: | 1.62 A |
| Duty: | Continuous Air Over | Insulation Class: | B |
| UL: | Recognized | CSA: | Y |
| CE: | N | A2L Status: | A2L Compliant |
| Number of Speeds: | 5 |
Technical Specifications
| Electrical Type: | Permanent Split Capacitor | Starting Method: | Across The Line |
| Poles: | 6 | Rotation: | Clockwise Lead End |
| Mounting: | Resilient Base | Drive End Bearing: | Ball |
| Opp Drive End Bearing: | Ball | Frame Material: | Rolled Steel |
| Shaft Type: | Flat | Frame Length: | 3.56 in |
| Shaft Diameter: | 0.500 in | Shaft Extension: | 10.69X.5X10.69 in |
General Specifications
| UPC: | 815585026624 | Weight: | 11.00 LB |
| Packaged Length: | 27.50 IN | Packaged Width: | 6.25 IN |
| Packaged Height: | 6.50 IN | Country of Origin: | Mexico |

