A2L COMPLIANT
For more information on A2L Compliant,
click here.
Genteq Fan Coil & Air Conditioner Motor, 1/2 HP, 1 Ph, 60 Hz, 208-230 V, 1075 RPM, 2 Speed, 48 Frame, OPAO - 3092
Part #:3092
Catalog #:3092
Model #:5KCP39NGD369ES
KEY FEATURES
- Fan Coil - Room Air Conditioner - Blower Motor
- 5.6" Diameter - 48 Frame
- Permanent Split Capacitor (PSC); Capacitor Required: 5 Mfd-370 Volts (Not Supplied with Motor)
- Thermally Protected
- Open Air Over
- Class B Insulation, 40°C Ambient
- Sleeve Bearing
- Dual Extension, 1/2" Diameter Shaft with Flat
- 14" Leads
- Resilient Base
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Nameplate Specifications
| Phase: | 1 | Output HP: | 1/2 Hp |
| Output KW: | 0.37 kW | Voltage: | 208-230 V |
| Speed: | 1075 rpm | Service Factor: | 1 |
| Frame: | 48 | Enclosure: | Open Air Over |
| Thermal Protection: | Thermally Protected | Ambient Temperature: | 40 °C |
| Frequency: | 60 Hz | Current: | 3.80 A |
| Duty: | Continuous Air Over | Insulation Class: | B |
| UL: | Recognized | CSA: | Y |
| CE: | N | A2L Status: | A2L Compliant |
| Number of Speeds: | 2 |
Technical Specifications
| Electrical Type: | Permanent Split Capacitor | Poles: | 6 |
| Rotation: | Counterclockwise | Mounting: | Resilient Base |
| Motor Orientation: | Any | Drive End Bearing: | Sleeve |
| Opp Drive End Bearing: | Sleeve | Frame Material: | Rolled Steel |
| Shaft Type: | Flat | Overall Length: | 23.00 in |
| Frame Length: | 4.82 in | Shaft Diameter: | 0.500 in |
| Shaft Extension: | 8.00 in |
General Specifications
| UPC: | 815585023463 | Weight: | 18.60 LB |
| Packaged Length: | 25.56 IN | Packaged Width: | 6.38 IN |
| Packaged Height: | 6.50 IN |

