A2L COMPLIANT
For more information on A2L Compliant,
click here.
Century Fan Coil & Air Conditioner Motor, 1/4 HP, 1 Ph, 60 Hz, 115 V, 1075 RPM, 3 Speed, 48 Frame, SEMI ENCLOSED - RAL1026A
Part #:RAL1026A
Catalog #:RAL1026A
KEY FEATURES
- Fan Coil - Room Air Conditioner - Blower Motor
- 5.6" Diameter - 48 Frame
- Permanent Split Capacitor (PSC); Capacitor Required: 5 Mfd-370 Volts (Not Supplied with Motor)
- Thermally Protected
- Open Lead End and Opposite Lead End End-Frame, Semi-Enclosed Shell, Air Over
- Class A Insulation, 40°C Ambient
- Design Upgrade, Converting From Sleeve Bearing to Ball Bearing
- 1/2" Diameter Double Shaft with Flat
- 35" Leads
- Extended Studs Lead End, Resilient Ring Opposite Lead End, Resilient Mounting Accessories Supplied with Motor
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Nameplate Specifications
| Phase: | 1 | Output HP: | 1/4 Hp |
| Output KW: | 0.19 kW | Voltage: | 115 V |
| Speed: | 1075 rpm | Service Factor: | 1 |
| Frame: | 48Y | Enclosure: | Semi Enclosed |
| Thermal Protection: | Automatic | Ambient Temperature: | 40 °C |
| Frequency: | 60 Hz | Current: | 5.0 A |
| Duty: | Air Over | Insulation Class: | A |
| UL: | Recognized | CSA: | Y |
| CE: | N | A2L Status: | A2L Compliant |
| Number of Speeds: | 3 |
Technical Specifications
| Electrical Type: | Permanent Split Capacitor | Starting Method: | Across The Line |
| Poles: | 6 | Rotation: | Counterclockwise Lead End |
| Mounting: | Resilient Ring/Extended Studs | Motor Orientation: | Horizontal |
| Drive End Bearing: | Sleeve | Opp Drive End Bearing: | Sleeve |
| Frame Material: | Rolled Steel | Shaft Type: | Flat |
| Overall Length: | 24.00 in | Frame Length: | 3.63 in |
| Shaft Diameter: | 0.500 in | Shaft Extension: | 9.88 x .5 x 9.88 in |
General Specifications
| UPC: | 786674071873 | Weight: | 20.00 LB |
| Packaged Length: | 26.87 IN | Packaged Width: | 6.81 IN |
| Packaged Height: | 6.81 IN | HTC: | 8501.40.4040 |
| Country of Origin: | Mexico |

