A2L COMPLIANT
For more information on A2L Compliant,
click here.
FASCO OEM Replacement Motor, 1/12 HP, 1 Ph, 60 Hz, 115-127 V, 1375 RPM, 3 Speed, 42 Frame, OAO - D1055
Part #:D1055
Catalog #:D1055
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Nameplate Specifications
| Phase: | 1 | Output HP: | 1/12 Hp |
| Output KW: | 0.06 kW | Voltage: | 115-127 V |
| Speed: | 1375 rpm | Service Factor: | 1 |
| Frame: | 42 | Enclosure: | Open Air Over |
| Thermal Protection: | Automatic | Ambient Temperature: | 40 °C |
| Frequency: | 60 Hz | Current: | 1.4 A |
| Duty: | Continuous | Insulation Class: | B |
| UL: | Recognized | CSA: | Y |
| CE: | N | A2L Status: | A2L Compliant |
| Number of Speeds: | 3 |
Technical Specifications
| Electrical Type: | Permanent Split Capacitor | Starting Method: | Across The Line |
| Poles: | 4 | Rotation: | Clockwise Shaft End |
| Mounting: | Resilient Base | Drive End Bearing: | Sleeve |
| Opp Drive End Bearing: | Sleeve | Frame Material: | Na |
| Shaft Type: | Flat | Overall Length: | 21.77 in |
| Shaft Diameter: | 0.500 in | Shaft Extension: | 9.125 in |
General Specifications
| UPC: | 815585027805 | Weight: | 9.60 LB |
| Packaged Length: | 7.38 IN | Packaged Width: | 6.13 IN |
| Packaged Height: | 25.75 IN | Country of Origin: | Mexico |

