FASCO OEM Replacement Motor, 1/15 HP, 1 Ph, 60 Hz, 115 V, 850/620/520 RPM, 3 Speed, 42 Frame, OAO - D1089A
Part #:D1089A
Catalog #:D1089A
KEY FEATURES
- OEM Direct Replacement Motor
- 5" Diameter - 42 Frame
- Permanent Split Capacitor (PSC); Capacitor Required: 4 Mfd-370 Volts (Not Supplied with Motor)
- Thermally Protected
- Open Air Over
- Class B Insulation, 40°C Ambient
- Ball Bearing
- 1/2" Diameter Shaft with Flat
- 36" Leads
- Resilient Mounting Ring Lead End and Opposite Lead End
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Nameplate Specifications
| Phase: | 1 | Output HP: | 1/15 Hp |
| Voltage: | 115 V | Speed: | 850/620/520 rpm |
| Service Factor: | 1.0 | Frame: | 42 |
| Enclosure: | Open Air Over | Thermal Protection: | Automatic |
| Efficiency: | 34 % | Ambient Temperature: | 40 °C |
| Frequency: | 60 Hz | Current: | 1.63,0.78,0.46 A |
| Duty: | Continuous | Insulation Class: | B |
| UL: | Recognized | CSA: | Y |
| CE: | N | Number of Speeds: | 3 |
Technical Specifications
| Electrical Type: | Permanent Split Capacitor | Starting Method: | Across The Line |
| Poles: | 8 | Rotation: | Reversible |
| Mounting: | Resilient Rings | Drive End Bearing: | Ball |
| Opp Drive End Bearing: | Ball | Frame Material: | Rolled Steel |
| Shaft Type: | Flat | Frame Length: | 3.83 in |
| Shaft Diameter: | 0.500 in | Shaft Extension: | 3 in |
General Specifications
| UPC: | 818508029061 | Weight: | 8.13 LB |
| Packaged Length: | 10.13 IN | Packaged Width: | 5.25 IN |
| Packaged Height: | 5.25 IN | Country of Origin: | Mexico |

