A2L COMPLIANT
For more information on A2L Compliant,
click here.
Century OEM Replacement Motor, 1/2 HP, 1 Ph, 60 Hz, 115/230 V, 840 RPM, 1 Speed, 48 Frame, TEAO - 969A
Part #:969A
Catalog #:969A
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Nameplate Specifications
| Phase: | 1 | Output HP: | 1/2 Hp |
| Output KW: | 0.37 kW | Voltage: | 115/230 V |
| Speed: | 840 rpm | Service Factor: | 1.0 |
| Frame: | F48Y | Enclosure: | Totally Enclosed Air Over |
| Thermal Protection: | Automatic | Ambient Temperature: | 40 °C |
| Frequency: | 60 Hz | Current: | 6.1/3.1 A |
| Duty: | Air Over | Insulation Class: | B |
| UL: | Recognized | CSA: | Y |
| CE: | N | A2L Status: | A2L Compliant |
| Number of Speeds: | 1 |
Technical Specifications
| Electrical Type: | Permanent Split Capacitor | Starting Method: | Across The Line |
| Poles: | 8 | Rotation: | Counterclockwise Lead End |
| Mounting: | Yoke | Motor Orientation: | Horizontal |
| Drive End Bearing: | Ball | Opp Drive End Bearing: | Ball |
| Frame Material: | Rolled Steel | Shaft Type: | Double Flat |
| Overall Length: | 10.93 in | Frame Length: | 7.00 in |
| Shaft Diameter: | 0.625 in | Shaft Extension: | 2.68 in |
General Specifications
| UPC: | 786674011398 | Weight: | 19.00 LB |
| Packaged Length: | 12.87 IN | Packaged Width: | 12.81 IN |
| Packaged Height: | 12.81 IN | HTC: | 8501.40.4040 |

